CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM160BXHRSS | Shaft Size N/A 160 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
| HSE607BRH | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BRHATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BRHFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BRHHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BRHKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BRHRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BXH | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BXHATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BXHFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BXHHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BXHKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| HSE607BXHRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
| LSE607BRH | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BRHATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BRHFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BRHHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BRHKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BRHRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BXH | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BXHATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BXHFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BXHHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BXHKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE607BXHRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|