CAD (0)
▾
QUICK FLEX Flanged Spacer Hubs - Metric Bores
QUICK FLEX® Couplings
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
1 2
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
CAD |
|---|---|---|---|---|---|
| 88345043790 | Description N/A QF175SPHUBX50MM | Bore Size N/A 50 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 18X4.4 | CAD N/A |
| 88345043791 | Description N/A QF175SPHUBX55MMU | Bore Size N/A 55 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 18X4.4 | CAD N/A |
| 88345043792 | Description N/A QF175SPHUBX65MM | Bore Size N/A 65 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 20X4.9 | CAD N/A |
| 88345043793 | Description N/A QF175SPHUBX70MM | Bore Size N/A 70 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 20X4.9 | CAD N/A |
| 88345043794 | Description N/A QF175SPHUBX75MM | Bore Size N/A 75 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 20X4.9 | CAD N/A |
| 88345043795 | Description N/A QF175SPHUBX75MMU | Bore Size N/A 75 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 20X4.9 | CAD N/A |
| 88345043796 | Description N/A QF175SPHUBX80MM | Bore Size N/A 80 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 22X5.4 | CAD N/A |
| 88345043797 | Description N/A QF175SPHUBX80MMU | Bore Size N/A 80 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 22X5.4 | CAD N/A |
| 88345042959 | Description N/A QF175SPHUBX85MM | Bore Size N/A 85 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 22X5.4 | CAD N/A |
| 88345042960 | Description N/A QF175SPHUBX90MM | Bore Size N/A 90 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 25x5.4 | CAD N/A |
| 88345043814 | Description N/A QF250SPHUBX65MM | Bore Size N/A 65 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 25x5.4 | CAD N/A |
| 88345043815 | Description N/A QF250SPHUBX70MM | Bore Size N/A 70 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 20X4.9 | CAD N/A |
| 88345043816 | Description N/A QF250SPHUBX80MM | Bore Size N/A 80 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 25x5.4 | CAD N/A |
| 88345095967 | Description N/A QF250SPHUBX90MM | Bore Size N/A 90 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 28x6.4 | CAD N/A |
| 88345043817 | Description N/A QF250SPHUBX95MM | Bore Size N/A 95 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 28x6.4 | CAD N/A |
| 88345096440 | Description N/A QF250SPHUBX100MM | Bore Size N/A 100 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 28x6.4 | CAD N/A |
| 88345043845 | Description N/A QF500SPHUBX110MM | Bore Size N/A 110 mm | Coupling Size N/A 500 | Keyway Size (mm) N/A 28x6.4 | CAD N/A |
| 88345043233 | Description N/A QF1000SPHUBX135MM | Bore Size N/A 135 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 36x8.4 | CAD N/A |
| 88345043798 | Description N/A QF1890SPHUBX110MM | Bore Size N/A 110 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 36x8.4 | CAD N/A |
| 88345043799 | Description N/A QF1890SPHUBX140MMU | Bore Size N/A 140 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 36x8.4 | CAD N/A |
| 88345043800 | Description N/A QF1890SPHUBX145MMU | Bore Size N/A 145 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 36x8.4 | CAD N/A |
| 88345043839 | Description N/A QF3150SPHUBX150MMU | Bore Size N/A 150 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 45x10.4 | CAD N/A |
| 88345043840 | Description N/A QF3150SPHUBX180MM | Bore Size N/A 180 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 45x10.4 | CAD N/A |
1 2