CAD (0)
▾
QUICK FLEX Single Ended Spacer Body - Imperial (inch)
QUICK FLEX® Couplings
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Part Number |
Description |
Length |
Material |
Size |
|---|---|---|---|---|
| 88345045564 | Description N/A QF15SPBODYX2 | Length N/A 2 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345042905 | Description N/A QF15SPBODYX2.5 | Length N/A 2-1/2 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345045809 | Description N/A QF15SPBODYX3 | Length N/A 3 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345046027 | Description N/A QF15SPBODYX4 | Length N/A 4.00 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041642 | Description N/A QF15SPBODYX4.69 | Length N/A 4.69 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041643 | Description N/A QF15SPBODYX5.00 | Length N/A 5.000 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041644 | Description N/A QF15SPBODYX5.22 | Length N/A 5.22 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041646 | Description N/A QF15SPBODYX5.66 | Length N/A 5.66 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041647 | Description N/A QF15SPBODYX5.81 | Length N/A 5.81 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041648 | Description N/A QF15SPBODYX5.97 | Length N/A 5.97 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041649 | Description N/A QF15SPBODYX6.94 | Length N/A 6.94 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041650 | Description N/A QF15SPBODYX7.00 | Length N/A 7 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345045865 | Description N/A QF15SPBODYX10 | Length N/A 10 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041638 | Description N/A QF15SPBODYX3-1/2 | Length N/A 3.50 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345045928 | Description N/A QF15SPBODYX5-1/2 | Length N/A 5.50 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345043299 | Description N/A QF15SPBODYX6-1/2 | Length N/A 6-1/2 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041639 | Description N/A QF15SPBODYX3-3/4 | Length N/A 3-3/4 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041640 | Description N/A QF15SPBODYX4-1/4 | Length N/A 4-1/4 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345046173 | Description N/A QF15SPBODYX6-1/4 | Length N/A 6-1/4 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041651 | Description N/A QF15SPBODYX7-1/4 | Length N/A 7-1/4 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345046172 | Description N/A QF15SPBODYX7-3/4 | Length N/A 7-3/4 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345045566 | Description N/A QF15SPBODYX3-3/8 | Length N/A 3-3/8 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345046026 | Description N/A QF15SPBODYX3-7/8 | Length N/A 3-7/8 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041641 | Description N/A QF15SPBODYX4-3/8 | Length N/A 4-3/8 in | Material N/A Carbon Steel | Size N/A 15 |
| 88345041645 | Description N/A QF15SPBODYX5-3/8 | Length N/A 5-3/8 in | Material N/A Carbon Steel | Size N/A 15 |