CAD (0)
  • Cart is empty
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
101 - 115 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Length (in)

Material

Size

Part Number

Description 

Length

Material

Size

N/A QF175SPBODYX8-3/16 N/A 8-3/16 in N/A Carbon Steel N/A 175
N/A QF175SPBODYX10-5/16 N/A 10-5/16 in N/A Carbon Steel N/A 175
N/A QF175SPBODYX14-1/4 N/A 14-1/4 in N/A Carbon Steel N/A 175
N/A QF175SPBODY314 N/A N/A Carbon Steel N/A 175
N/A QF250SPBODYX4.8 N/A 4.8 in N/A Carbon Steel N/A 250
N/A QF250SPBODYX12 N/A 12.000 in N/A Carbon Steel N/A 250
N/A QF250SPBODYX19.80 N/A 19.80 in N/A Carbon Steel N/A 250
N/A QF250SPBODYX9-1/4 N/A 9-1/4 in N/A Carbon Steel N/A 250
N/A QF250SPBODYX9-3/4 N/A 9-3/4 in N/A Carbon Steel N/A 250
N/A QF500SPBODYX8.88 N/A 8.88 in N/A Carbon Steel N/A 500
N/A QF500SPBODYX10 N/A 10 in N/A Carbon Steel N/A 500
N/A QF500SPBODYX6-1/2 N/A 6-1/2 in N/A Carbon Steel N/A 500
N/A QF500SPBODYX12-1/2 N/A 12-1/2 in N/A Carbon Steel N/A 500
N/A QF500SPBODYX6-1/4 N/A 6-1/4 in N/A Carbon Steel N/A 500
N/A QF100SPBODYX8-7/8 N/A 8-7/8 in N/A AISI 1018 N/A 100
101 - 115 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5