CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
251 - 275 of 491 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

N/A QF100S303X3 N/A 3 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100X3 N/A 3 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100X3U N/A 3 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X1-1/2 N/A 1-1/2 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-1/2 N/A 1-1/2 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-1/2E N/A 1-1/2 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-1/2U N/A 1-1/2 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-1/2 N/A 2-1/2 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/2 N/A 2-1/2 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/2E N/A 2-1/2 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/2U N/A 2-1/2 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-1/4 N/A 1-1/4 in N/A 100 N/A 1/4x1/8 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-1/4E N/A 1-1/4 in N/A 100 N/A 5/16X5/32 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X1-3/4 N/A 1-3/4 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-3/4 N/A 1-3/4 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-3/4U N/A 1-3/4 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-1/4 N/A 2-1/4 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/4 N/A 2-1/4 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/4E N/A 2-1/4 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/4U N/A 2-1/4 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-3/4 N/A 2-3/4 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-3/4 N/A 2-3/4 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-3/4U N/A 2-3/4 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X1-1/8 N/A 1-1/8 in N/A 100 N/A 1/4x1/8 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-1/8 N/A 1-1/8 in N/A 100 N/A 1/4x1/8 in N/A 2.46 in62.5 mm N/A
251 - 275 of 491 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »