CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
301 - 325 of 491 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

N/A QF100X1-7/16 N/A 1-7/16 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-7/16U N/A 1-7/16 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-11/16 N/A 1-11/16 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X1-15/16 N/A 1-15/16 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-15/16 N/A 1-15/16 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-15/16U N/A 1-15/16 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-3/16 N/A 2-3/16 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-3/16 N/A 2-3/16 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-3/16E N/A 2-3/16 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-3/16U N/A 2-3/16 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-5/16 N/A 2-5/16 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-5/16 N/A 2-5/16 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-5/16U N/A 2-5/16 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-7/16 N/A 2-7/16 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-7/16 N/A 2-7/16 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-7/16U N/A 2-7/16 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-9/16 N/A 2-9/16 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-11/16 N/A 2-11/16 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-11/16U N/A 2-11/16 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-13/16 N/A 2-13/16 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-15/16 N/A 2-15/16 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-15/16 N/A 2-15/16 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-15/16U N/A 2-15/16 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100X3/4 N/A 3/4 in N/A 100 N/A 3/16X3/32 in N/A 2.46 in62.5 mm N/A
N/A QF100X7/8 N/A 7/8 in N/A 100 N/A 3/16X3/32 in N/A 2.46 in62.5 mm N/A
301 - 325 of 491 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »