CAD (0)
▾
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345042975 | Description N/A QF175X2-1/4U | Bore Size N/A 2-1/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044090 | Description N/A QF175S303X2-3/4 | Bore Size N/A 2-3/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345096408 | Description N/A QF175X2-3/4 | Bore Size N/A 2-3/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042979 | Description N/A QF175X2-3/4U | Bore Size N/A 2-3/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044095 | Description N/A QF175S303X3-1/4 | Bore Size N/A 3-1/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042989 | Description N/A QF175X3-1/4 | Bore Size N/A 3-1/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345095312 | Description N/A QF175X3-1/4E | Bore Size N/A 3-1/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345096043 | Description N/A QF175X3-1/4U | Bore Size N/A 3-1/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044098 | Description N/A QF175S303X3-3/4 | Bore Size N/A 3-3/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042993 | Description N/A QF175X3-3/4 | Bore Size N/A 3-3/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042994 | Description N/A QF175X3-3/4E | Bore Size N/A 3-3/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044127 | Description N/A QF175X3-3/4U | Bore Size N/A 3-3/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044109 | Description N/A QF175X1-1/8 | Bore Size N/A 1-1/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044112 | Description N/A QF175X1-3/8 | Bore Size N/A 1-3/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042967 | Description N/A QF175X1-3/8U | Bore Size N/A 1-3/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044087 | Description N/A QF175S303X1-5/8 | Bore Size N/A 1-5/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042968 | Description N/A QF175X1-5/8 | Bore Size N/A 1-5/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042969 | Description N/A QF175X1-5/8U | Bore Size N/A 1-5/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042970 | Description N/A QF175X1-7/8 | Bore Size N/A 1-7/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042971 | Description N/A QF175X1-7/8U | Bore Size N/A 1-7/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345096026 | Description N/A QF175X2-1/8 | Bore Size N/A 2-1/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044115 | Description N/A QF175X2-1/8U | Bore Size N/A 2-1/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345095864 | Description N/A QF175S303X2-3/8 | Bore Size N/A 2-3/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345096001 | Description N/A QF175X2-3/8 | Bore Size N/A 2-3/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044120 | Description N/A QF175X2-3/8E | Bore Size N/A 2-3/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |