CAD (0)
▾
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044119 | Description N/A QF175X2-3/16 | Bore Size N/A 2-3/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044091 | Description N/A QF175S303X2-7/16 | Bore Size N/A 2-7/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042982 | Description N/A QF175X2-7/16 | Bore Size N/A 2-7/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044123 | Description N/A QF175X2-7/16U | Bore Size N/A 2-7/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345045824 | Description N/A QF175X2-9/16 | Bore Size N/A 2-9/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042976 | Description N/A QF175X2-11/16 | Bore Size N/A 2-11/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044116 | Description N/A QF175X2-11/16U | Bore Size N/A 2-11/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044117 | Description N/A QF175X2-13/16U | Bore Size N/A 2-13/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042977 | Description N/A QF175X2-15/16 | Bore Size N/A 2-15/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042978 | Description N/A QF175X2-15/16E | Bore Size N/A 2-15/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044118 | Description N/A QF175X2-15/16U | Bore Size N/A 2-15/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042991 | Description N/A QF175X3-3/16 | Bore Size N/A 3-3/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042992 | Description N/A QF175X3-3/16U | Bore Size N/A 3-3/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044129 | Description N/A QF175X3-5/16 | Bore Size N/A 3-5/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044101 | Description N/A QF175S303X3-7/16 | Bore Size N/A 3-7/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345096027 | Description N/A QF175X3-7/16 | Bore Size N/A 3-7/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345096044 | Description N/A QF175X3-7/16U | Bore Size N/A 3-7/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044126 | Description N/A QF175X3-11/16 | Bore Size N/A 3-11/16 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044125 | Description N/A QF175X3/4 | Bore Size N/A 3/4 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044142 | Description N/A QF175X7/8 | Bore Size N/A 7/8 in | Coupling Size N/A 175 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345042931 | Description N/A QF175S303XPB | Bore Size N/A Pilot 1" in | Coupling Size N/A 175 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345043251 | Description N/A QF175XNB | Bore Size N/A Solid in | Coupling Size N/A 175 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345005248 | Description N/A QF175XPB | Bore Size N/A Solid in | Coupling Size N/A 175 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345041001 | Description N/A QF175XPBTD | Bore Size N/A Pilot 1" in | Coupling Size N/A 175 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345045657 | Description N/A QF175XPBTDC | Bore Size N/A Pilot 1" in | Coupling Size N/A 175 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |