CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
101 - 125 of 491 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

N/A QF25X1-1/4E N/A 1-1/4 in N/A 25 N/A 5/16X5/32 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/4EU N/A 1-1/4 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/4U N/A 1-1/4 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-3/4 N/A 1-3/4 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-3/4E N/A 1-3/4 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-3/4 N/A 1-3/4 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-3/4E N/A 1-3/4 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-3/4U N/A 1-3/4 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X2-1/4 N/A 2-1/4 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-1/8 N/A 1-1/8 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25S316X1-1/8 N/A 1-1/8 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/8 N/A 1-1/8 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/8E N/A 1-1/8 in N/A 25 N/A 5/16X5/32 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/8U N/A 1-1/8 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-3/8 N/A 1-3/8 in N/A 25 N/A 5/16X5/32 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-3/8E N/A 1-3/8 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-3/8 N/A 1-3/8 in N/A 25 N/A 5/16X5/32 in N/A 1.81 in46 mm N/A
N/A QF25X1-3/8E N/A 1-3/8 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-3/8EU N/A 1-3/8 in N/A 25 N/A 5/16X5/32 in N/A 1.81 in46 mm N/A
N/A QF25X1-3/8U N/A 1-3/8 in N/A 25 N/A 5/16X5/32 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-5/8 N/A 1-5/8 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-5/8U N/A 1-5/8 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25S316X1-5/8 N/A 1-5/8 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-5/8 N/A 1-5/8 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-5/8U N/A 1-5/8 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
101 - 125 of 491 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »