CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
151 - 175 of 491 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

N/A QF25X3/4U N/A 3/4 in N/A 25 N/A 3/16X3/32 in N/A 1.81 in46 mm N/A
N/A QF25X5/8 N/A 5/8 in N/A 25 N/A 3/16X3/32 in N/A 1.81 in46 mm N/A
N/A QF25S303X7/8 N/A 7/8 in N/A 25 N/A 3/16X3/32 in N/A 1.81 in46 mm N/A
N/A QF25S303X7/8E N/A 7/8 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25S303X7/8U N/A 7/8 in N/A 25 N/A 3/16X3/32 in N/A 1.81 in46 mm N/A
N/A QF25X7/8 N/A 7/8 in N/A 25 N/A 3/16X3/32 in N/A 1.81 in46 mm N/A
N/A QF25X7/8E N/A 7/8 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X7/8U N/A 7/8 in N/A 25 N/A 3/16X3/32 in N/A 1.81 in46 mm N/A
N/A QF25X11/16 N/A 11/16 in N/A 25 N/A 3/16X3/32 in N/A 1.81 in46 mm N/A
N/A QF25X15/16 N/A 15/16 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X15/16U N/A 15/16 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25S303XPB N/A Pilot 5/8 in N/A 25 N/A No Keyway in N/A 1.81 in46 mm N/A
N/A QF25XPB N/A Pilot 5/8 in N/A 25 N/A No Keyway in N/A 1.81 in46 mm N/A
N/A QF50X1 N/A 1 in N/A 50 N/A 1/4x1/8 in N/A 2.16 in54.9 mm N/A
N/A QF50X1U N/A 1 in N/A 50 N/A 1/4x1/8 in N/A 2.16 in54.9 mm N/A
N/A QF50S303X2 N/A 2 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50S316X2U N/A 2 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X2 N/A 2 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X2U N/A 2 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X2UEXT N/A 2 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50S303X1-1/2 N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/2 N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/2NK N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/2SH N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/2U N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
151 - 175 of 491 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »