CAD (0)
  • Cart is empty
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
51 - 59 of 59 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Length (in)

Length (mm)

Part Number

Description 

Height

Width

Tank Effective Volume

Length

Surface Area w/ Tank Lid

UPC Number

CAD

N/A LID-11 GAL-KIT-STEEL N/A N/A N/A N/A N/A N/A 0845271028113 N/A
N/A LID-17 GAL-KIT-STEEL N/A N/A N/A N/A N/A N/A 0845271028175 N/A
N/A TANK-1.6 GAL-AL-NO PLUG N/A 7.080 in N/A 8.660 in N/A 1.60 gal6.00 L N/A 10.240 in260.10 mm N/A 2.70 ft²0.25 m² N/A 0845271020025 N/A
N/A TANK-2.6 GAL-AL-NO PLUG N/A 8.470 in N/A 9.450 in N/A 2.60 gal10.00 L N/A 12.200 in309.88 mm N/A 3.80 ft²0.35 m² N/A 0845271020032 N/A
N/A TANK-4.5 GAL-AL-NO PLUG N/A 9.650 in N/A 11.340 in N/A 4.50 gal17.00 L N/A 14.410 in366.01 mm N/A 5.40 ft²0.50 m² N/A 0845271020056 N/A
N/A TANK-7.1 GAL-AL-NO PLUG N/A 11.220 in N/A 13.390 in N/A 7.10 gal27.00 L N/A 19.290 in489.97 mm N/A 8.10 ft²0.75 m² N/A 0845271020071 N/A
N/A TANK-11 GAL-AL-NO PLUG N/A 12.400 in N/A 16.340 in N/A 11.00 gal40.00 L N/A 20.280 in515.11 mm N/A 10.80 ft²1.00 m² N/A 0845271020117 N/A
N/A TANK-17 GAL-AL-NO PLUG N/A 14.370 in N/A 18.310 in N/A 17.00 gal63.00 L N/A 23.820 in605.03 mm N/A 14.00 ft²1.30 m² N/A 0845271020179 N/A
N/A TANK-32 GAL-AL-W/PLUG N/A N/A N/A 32.00 gal N/A N/A N/A 0845271021046 N/A
51 - 59 of 59 | Results Per Page | View | Unit of Measure
1 2 3