CAD (0)
▾
Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 100 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.3125 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in |
CAD
N/A
|
| LER 66 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.375 in | Outer Diameter N/A 3.815 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 72 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.375 in | Outer Diameter N/A 4.005 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 74 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.375 in | Outer Diameter N/A 4.193 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 78 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.375 in | Outer Diameter N/A 4.065 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 191 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.375 in | Outer Diameter N/A 4.005 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 101 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.375 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in |
CAD
N/A
|
| LER 75 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.4375 in | Outer Diameter N/A 4.193 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 79 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.4375 in | Outer Diameter N/A 4.065 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 102 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.4375 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in |
CAD
N/A
|
| LER 76 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.5 in | Outer Diameter N/A 4.193 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 80 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.5 in | Outer Diameter N/A 4.065 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 103 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.5 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in |
CAD
N/A
|
| LER 77 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.5625 in | Outer Diameter N/A 4.193 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 81 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.5625 in | Outer Diameter N/A 4.065 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 83 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.5625 in | Outer Diameter N/A 4.443 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 82 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.625 in | Outer Diameter N/A 4.065 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 84 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.625 in | Outer Diameter N/A 4.443 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 85 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.6875 in | Outer Diameter N/A 4.443 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 104 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.6875 in | Outer Diameter N/A 4.443 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 86 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.75 in | Outer Diameter N/A 4.443 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 105 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.75 in | Outer Diameter N/A 4.443 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 87 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.8125 in | Outer Diameter N/A 4.443 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 91 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.8125 in | Outer Diameter N/A 4.755 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 106 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.8125 in | Outer Diameter N/A 4.443 in | Overall Width N/A 1 in |
CAD
N/A
|