CAD (0)
▾
Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 119 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.5625 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 206 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.5625 in | Outer Diameter N/A 5.213 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 207 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.625 in | Outer Diameter N/A 5.4 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 208 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.6875 in | Outer Diameter N/A 5.4 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 209 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.75 in | Outer Diameter N/A 5.4 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 120 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.8125 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 121 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.875 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 122 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.9375 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 123 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 124 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.125 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 125 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.1875 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 126 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.25 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 127 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.3125 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 128 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.375 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 129 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.375 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 210 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.375 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 130 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.4375 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 211 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.4375 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 131 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.5 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 212 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.5 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 132 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.625 in | Outer Diameter N/A 6.608 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 133 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.6875 in | Outer Diameter N/A 6.608 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 134 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.75 in | Outer Diameter N/A 6.608 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 135 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.8125 in | Outer Diameter N/A 6.608 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 138 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.8125 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in |
CAD
N/A
|