CAD (0)
▾
Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 234 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.8125 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 166 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.875 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 235 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.875 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 167 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.9375 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 236 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.9375 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 168 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 237 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 238 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.125 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 169 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.25 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 239 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.3125 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 170 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.3125 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 240 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.375 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 171 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.375 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 241 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.4375 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 172 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.4375 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 242 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.5 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 173 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.5 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 243 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.6875 in | Outer Diameter N/A 9.74 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 174 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.6875 in | Outer Diameter N/A 9.74 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 244 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.75 in | Outer Diameter N/A 9.74 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 175 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.75 in | Outer Diameter N/A 9.74 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 245 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.8125 in | Outer Diameter N/A 9.74 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 176 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.8125 in | Outer Diameter N/A 9.74 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 246 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.875 in | Outer Diameter N/A 9.74 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 177 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 8.875 in | Outer Diameter N/A 9.74 in | Overall Width N/A 1 in |
CAD
N/A
|