CAD (0)
▾
LO Seals
Seals
Part Number |
Seal Type |
Material |
Outer Diameter |
Overall Width |
Shaft Size |
CAD |
|---|---|---|---|---|---|---|
| LO220 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 145.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 115 mm |
CAD
N/A
|
| LO222 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 155.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 125 mm |
CAD
N/A
|
| LO224 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 165.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 135 mm |
CAD
N/A
|
| LO226 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 175.5 mm | Overall Width N/A 26 mm | Shaft Size N/A 145 mm |
CAD
N/A
|
| LO228 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 185.5 mm | Overall Width N/A 26 mm | Shaft Size N/A 155 mm |
CAD
N/A
|
| LO230 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 200.5 mm | Overall Width N/A 27 mm | Shaft Size N/A 165 mm |
CAD
N/A
|
| LO232 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 210.5 mm | Overall Width N/A 27 mm | Shaft Size N/A 175 mm |
CAD
N/A
|
| LO305 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 53 mm | Overall Width N/A 14 mm | Shaft Size N/A 30 mm |
CAD
N/A
|
| LO306 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 53 mm | Overall Width N/A 14 mm | Shaft Size N/A 35 mm |
CAD
N/A
|
| LO307 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 69 mm | Overall Width N/A 16 mm | Shaft Size N/A 45 mm |
CAD
N/A
|
| LO308 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 69 mm | Overall Width N/A 16 mm | Shaft Size N/A 50 mm |
CAD
N/A
|
| LO309 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 74 mm | Overall Width N/A 16 mm | Shaft Size N/A 55 mm |
CAD
N/A
|
| LO310 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 79 mm | Overall Width N/A 16 mm | Shaft Size N/A 60 mm |
CAD
N/A
|
| LO311 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 84.000 mm | Overall Width N/A 16 mm | Shaft Size N/A 65 mm |
CAD
N/A
|
| LO312 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 94 mm | Overall Width N/A 16 mm | Shaft Size N/A 70 mm |
CAD
N/A
|
| LO313 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 99.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 75 mm |
CAD
N/A
|
| LO314 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 104.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 80 mm |
CAD
N/A
|
| LO315 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 109 mm | Overall Width N/A 22 mm | Shaft Size N/A 85 mm |
CAD
N/A
|
| LO316 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 139 mm | Overall Width N/A 22 mm | Shaft Size N/A 90 mm |
CAD
N/A
|
| LO317 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 145.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 95 mm |
CAD
N/A
|
| LO319 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 155.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 110 mm |
CAD
N/A
|
| LO320 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 165.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 115 mm |
CAD
N/A
|
| LO34 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 185 mm | Overall Width N/A 42 mm | Shaft Size N/A 150 mm |
CAD
N/A
|
| LO34/115 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 185 mm | Overall Width N/A 42 mm | Shaft Size N/A 115 mm |
CAD
N/A
|
| LO36 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 195 mm | Overall Width N/A 42 mm | Shaft Size N/A 160 mm |
CAD
N/A
|