CAD (0)
▾
LOR Seals
Seals
Part Number |
Seal Type |
Material |
Inside Diameter MIN |
Inside Diameter MAX |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|---|
| LOR 121 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.876 in | Inside Diameter MAX N/A 4.881 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 122 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.939 in | Inside Diameter MAX N/A 4.944 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 124 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.126 in | Inside Diameter MAX N/A 5.131 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 125 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.189 in | Inside Diameter MAX N/A 5.194 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 126 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.251 in | Inside Diameter MAX N/A 5.256 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 127 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.314 in | Inside Diameter MAX N/A 5.319 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 128 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.376 in | Inside Diameter MAX N/A 5.381 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 129 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.376 in | Inside Diameter MAX N/A 5.381 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 130 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.439 in | Inside Diameter MAX N/A 5.444 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 131 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.501 in | Inside Diameter MAX N/A 5.506 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 134 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.751 in | Inside Diameter MAX N/A 5.756 in | Outer Diameter N/A 6.608 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 138 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.814 in | Inside Diameter MAX N/A 5.819 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 136 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.876 in | Inside Diameter MAX N/A 5.881 in | Outer Diameter N/A 6.608 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 139 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.876 in | Inside Diameter MAX N/A 5.881 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 140 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.939 in | Inside Diameter MAX N/A 5.944 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 141 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.001 in | Inside Diameter MAX N/A 6.006 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 142 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.064 in | Inside Diameter MAX N/A 6.069 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 144 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.251 in | Inside Diameter MAX N/A 6.257 in | Outer Diameter N/A 7.013 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 146 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.314 in | Inside Diameter MAX N/A 6.32 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 147 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.376 in | Inside Diameter MAX N/A 6.382 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 148 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.439 in | Inside Diameter MAX N/A 6.445 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 149 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.501 in | Inside Diameter MAX N/A 6.507 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 151 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.626 in | Inside Diameter MAX N/A 6.632 in | Outer Diameter N/A 7.388 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 153 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.814 in | Inside Diameter MAX N/A 6.82 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1 in |
CAD
N/A
|
| LOR 154 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.876 in | Inside Diameter MAX N/A 6.882 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1 in |
CAD
N/A
|