CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 30308 |
Seal Type
N/A
3L |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.687 in17.45 mm | Material N/A Leather | CAD N/A |
| 30365 |
Seal Type
N/A
3L |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Leather | CAD N/A |
| 39719 |
Seal Type
N/A
W-H |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE | CAD N/A |
| 39851 |
Seal Type
N/A
FW-H |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE | CAD N/A |
| 39853 |
Seal Type
N/A
FW-H |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE | CAD N/A |
| 40566S |
Seal Type
N/A
4S |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 455080 |
Seal Type
N/A
45 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 412015V |
Seal Type
N/A
41 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 413469 |
Seal Type
N/A
41 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 413470 |
Seal Type
N/A
41 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 447810 |
Seal Type
N/A
44 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.1266 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 797717 | Seal Type N/A | Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.066 in77.8764 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 710073 |
Seal Type
N/A
40 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.972 in75.489 mm | Overall Width N/A 0.472 in11.989 mm | Material N/A Nitrile | CAD N/A |
| 710652 | Seal Type N/A | Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 2002 |
Seal Type
N/A
47 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.57 in65.28 mm | Overall Width N/A 0.492 in12.5 mm | Material N/A Nitrile |
CAD
N/A
|
| 225410 | Seal Type N/A | Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.607 in66.23 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
| 225450 |
Seal Type
N/A
32 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 3.24 in82.3 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 225460 |
Seal Type
N/A
32 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 3.356 in85.25 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 710574 |
Seal Type
N/A
40 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.53 in64.25 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
| 711053 |
Seal Type
N/A
32 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710239 |
Seal Type
N/A
40 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.726 in69.23 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Polyacrylate | CAD N/A |
| 710851 |
Seal Type
N/A
66 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 3.157 in80.2 mm | Overall Width N/A 0.443 in11.25 mm | Material N/A Nitrile | CAD N/A |
| 710478 |
Seal Type
N/A
48 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.57 in65.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710638 |
Seal Type
N/A
35 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 3 in76.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 710694 |
Seal Type
N/A
87 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.961 in75.2 mm | Overall Width N/A 0.492 in12.5 mm | Material N/A Fluoro-Elastomer | CAD N/A |