CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710637 |
Seal Type
N/A
35 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.157 in80.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 710794 |
Seal Type
N/A
32 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 2.961 in75.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 142BULK | Seal Type N/A | Shaft Size N/A 2.362 in59.995 mm | Outer Diameter N/A 2.568 in65.227 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 142PKG | Seal Type N/A | Shaft Size N/A 2.362 in59.995 mm | Outer Diameter N/A 2.568 in65.227 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 036BULK | Seal Type N/A | Shaft Size N/A 2.364 in60.046 mm | Outer Diameter N/A 2.504 in63.602 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
| 036PKG | Seal Type N/A | Shaft Size N/A 2.364 in60.046 mm | Outer Diameter N/A 2.504 in63.602 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
| 4539V |
Seal Type
N/A
75 |
Shaft Size N/A 2.367 in60.122 mm | Outer Diameter N/A 3.374 in85.7 mm | Overall Width N/A 0.257 in6.528 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 710750 |
Seal Type
N/A
87 |
Shaft Size N/A 2.378 in60.401 mm | Outer Diameter N/A 3.157 in80.188 mm | Overall Width N/A 0.402 in10.211 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 710430 | Seal Type N/A | Shaft Size N/A 2.394 in60.808 mm | Outer Diameter N/A 2.705 in68.707 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Nitrile | CAD N/A |
| 710528 |
Seal Type
N/A
35 |
Shaft Size N/A 2.402 in61.011 mm | Outer Diameter N/A 3.079 in78.207 mm | Overall Width N/A 0.531 in13.487 mm | Material N/A Nitrile |
CAD
N/A
|
| 226150 | Seal Type N/A | Shaft Size N/A 2.402 in61 mm | Outer Diameter N/A 3.003 in76.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
| 710170 |
Seal Type
N/A
47 |
Shaft Size N/A 2.402 in61 mm | Outer Diameter N/A 3.465 in88.000 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 710572 |
Seal Type
N/A
47 |
Shaft Size N/A 2.402 in61 mm | Outer Diameter N/A 3.079 in78.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710850 |
Seal Type
N/A
32 |
Shaft Size N/A 2.402 in61 mm | Outer Diameter N/A 2.961 in75.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A PTFE |
CAD
N/A
|
| 4160 |
Seal Type
N/A
281 |
Shaft Size N/A 2.42 in61.468 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.27 in6.858 mm | Material N/A Nitrile | CAD N/A |
| 710625 |
Seal Type
N/A
90 |
Shaft Size N/A 2.421 in61.493 mm | Outer Diameter N/A 3.006 in76.352 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Polyacrylate | CAD N/A |
| 710584 |
Seal Type
N/A
74 |
Shaft Size N/A 2.425 in61.595 mm | Outer Diameter N/A 3.435 in87.249 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Nitrile | CAD N/A |
| 143BULK | Seal Type N/A | Shaft Size N/A 2.425 in61.595 mm | Outer Diameter N/A 2.631 in66.827 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 143PKG | Seal Type N/A | Shaft Size N/A 2.425 in61.595 mm | Outer Diameter N/A 2.631 in66.827 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 4019N |
Seal Type
N/A
47 |
Shaft Size N/A 2.432 in61.773 mm | Outer Diameter N/A 3.075 in78.105 mm | Overall Width N/A 0.227 in5.766 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710755 |
Seal Type
N/A
32 |
Shaft Size N/A 2.433 in61.798 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.453 in11.506 mm | Material N/A Nitrile |
CAD
N/A
|
| 410374N |
Seal Type
N/A
41 |
Shaft Size N/A 2.437 in61.9 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 450104 |
Seal Type
N/A
45 |
Shaft Size N/A 2.437 in61.9 mm | Outer Diameter N/A 3.486 in88.544 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 411245 |
Seal Type
N/A
41 |
Shaft Size N/A 2.437 in61.9 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 413478 |
Seal Type
N/A
41 |
Shaft Size N/A 2.437 in61.9 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|