CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2726 - 2750 of 4148 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 41
N/A 2.437 in61.9 mm N/A 3.548 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 2.437 in61.9 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 49
N/A 2.437 in61.9 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 45
N/A 2.437 in61.9 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 41
N/A 2.437 in61.9 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2.437 in61.9 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 41
N/A 2.441 in62 mm N/A 3.352 in85.13 mm N/A 0.315 in8 mm N/A Nitrile N/A
N/A 281
N/A 2.441 in62 mm N/A 3.075 in78.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 47
N/A 2.441 in62 mm N/A 3.079 in78.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
N/A 32
N/A 2.441 in62 mm N/A 3.161 in80.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
N/A 90
N/A 2.441 in62 mm N/A 2.917 in74.1 mm N/A 0.335 in8.5 mm N/A Nitrile N/A
N/A 32
N/A 2.441 in62 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
N/A 32
N/A 2.441 in62 mm N/A 2.921 in74.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A
N/A 32
N/A 2.441 in62 mm N/A 3.079 in78.2 mm N/A 0.394 in10 mm N/A Ethylene-Acrylic N/A
N/A N/A 2.441 in62 mm N/A 3.194 in81.127 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
N/A 200
N/A 2.474 in62.84 mm N/A 3.548 in90.119 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
N/A N/A 2.475 in62.865 mm N/A 2.895 in73.533 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
N/A N/A 2.475 in62.865 mm N/A 2.895 in73.533 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
N/A 35
N/A 2.48 in62.99 mm N/A 3.316 in84.226 mm N/A 0.5 in12.7 mm N/A Felt N/A
N/A 87
N/A 2.48 in62.99 mm N/A 3.574 in90.78 mm N/A 0.51 in12.954 mm N/A Fluoro-Elastomer N/A
N/A 87
N/A 2.48 in62.99 mm N/A 4.043 in102.692 mm N/A 0.486 in12.344 mm N/A Fluoro-Elastomer N/A
N/A 32
N/A 2.48 in63 mm N/A 3.236 in82.2 mm N/A 0.394 in10 mm N/A Ethylene-Acrylic N/A
N/A 47
N/A 2.48 in63 mm N/A 3.547 in90.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A N/A 2.484 in63.094 mm N/A 2.762 in70.155 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 2.484 in63.094 mm N/A 2.762 in70.155 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
2726 - 2750 of 4148 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »