CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 41536 |
Seal Type
N/A
PDW |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.755 in95.377 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
| 41537 |
Seal Type
N/A
PDW |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.755 in95.377 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
| 2674 |
Seal Type
N/A
89 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.18 in106.172 mm | Overall Width N/A 0.812 in20.625 mm | Material N/A Nitrile | CAD N/A |
| 416921 |
Seal Type
N/A
41 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 417134 |
Seal Type
N/A
41 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 417158 |
Seal Type
N/A
41 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 417344 |
Seal Type
N/A
41 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 455355 |
Seal Type
N/A
45 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 455556 |
Seal Type
N/A
45 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
| 43086S |
Seal Type
N/A
4S |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 455006 |
Seal Type
N/A
45 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 455006N |
Seal Type
N/A
45 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 455011 |
Seal Type
N/A
45 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 6780S |
Seal Type
N/A
21 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.812 in20.625 mm | Material N/A Nitrile | CAD N/A |
| 9864S |
Seal Type
N/A
57 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.88 in98.552 mm | Overall Width N/A 0.515 in13.081 mm | Material N/A Nitrile | CAD N/A |
| 39802 |
Seal Type
N/A
FW-H |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
| 455144 |
Seal Type
N/A
45 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 455310 |
Seal Type
N/A
45 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.34 in110.236 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 3783 |
Seal Type
N/A
65 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone | CAD N/A |
| 370010A |
Seal Type
N/A
01 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.842 in21.387 mm | Material N/A Nitrile | CAD N/A |
| 370054A |
Seal Type
N/A
03 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.181 in106.197 mm | Overall Width N/A 0.822 in20.879 mm | Material N/A Nitrile | CAD N/A |
| 370150A |
Seal Type
N/A
07 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.885 in98.679 mm | Overall Width N/A 0.7 in17.78 mm | Material N/A Nitrile | CAD N/A |
| 370450A |
Seal Type
N/A
06 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.88 in98.552 mm | Overall Width N/A 0.414 in10.516 mm | Material N/A Nitrile | CAD N/A |
| 710825 | Seal Type N/A | Shaft Size N/A 2.881 in73.177 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 1.44 in36.576 mm | Material N/A Polyacrylate | CAD N/A |
| 470547 |
Seal Type
N/A
47 |
Shaft Size N/A 2.882 in73.203 mm | Outer Diameter N/A 3.436 in87.274 mm | Overall Width N/A 0.291 in7.391 mm | Material N/A Nitrile |
CAD
N/A
|