CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 455020 |
Seal Type
N/A
45 |
Shaft Size N/A 3.062 in77.775 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 710707 |
Seal Type
N/A
32 |
Shaft Size N/A 3.071 in78 mm | Outer Diameter N/A 4.339 in110.2 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 338BULK | Seal Type N/A | Shaft Size N/A 3.1 in78.74 mm | Outer Diameter N/A 3.52 in89.408 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 338PKG | Seal Type N/A | Shaft Size N/A 3.1 in78.74 mm | Outer Diameter N/A 3.52 in89.408 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 235BULK | Seal Type N/A | Shaft Size N/A 3.109 in78.969 mm | Outer Diameter N/A 3.387 in86.03 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
| 235PKG | Seal Type N/A | Shaft Size N/A 3.109 in78.969 mm | Outer Diameter N/A 3.387 in86.03 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
| 416011 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 416024 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 416288 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 416297 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 416404 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 415016N |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 415021 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 415156N |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 415394 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 2260 |
Seal Type
N/A
45 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 3.943 in100.152 mm | Overall Width N/A 0.512 in13.005 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 2291 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone |
CAD
N/A
|
| 417171 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 417172 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 45825S |
Seal Type
N/A
4S |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 417621 |
Seal Type
N/A
41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 6481S |
Seal Type
N/A
51 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 8.25 in209.55 mm | Overall Width N/A 1.003 in25.476 mm | Material N/A Nitrile | CAD N/A |
| 5751 |
Seal Type
N/A
34 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.567 in116.002 mm | Overall Width N/A 1.198 in30.429 mm | Material N/A Leather |
CAD
N/A
|
| 6644 |
Seal Type
N/A
5L |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.567 in116.002 mm | Overall Width N/A 0.76 in19.304 mm | Material N/A Leather | CAD N/A |
| 6649 |
Seal Type
N/A
52 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 8.257 in209.728 mm | Overall Width N/A 0.571 in14.503 mm | Material N/A Nitrile | CAD N/A |