CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
376 - 400 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 32
N/A 0.866 in22 mm N/A 1.504 in38.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
N/A 35
N/A 0.866 in22 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 35
N/A 0.866 in22 mm N/A 1.859 in47.23 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A N/A 0.866 in22 mm N/A 1.102 in28 mm N/A 0.118 in3 mm N/A Nitrile N/A
N/A 44
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
N/A 34
N/A 0.875 in22.225 mm N/A 1.316 in33.426 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 34
N/A 0.875 in22.225 mm N/A 1.256 in31.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 34
N/A 0.875 in22.225 mm N/A 1.193 in30.302 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
N/A 35
N/A 0.875 in22.225 mm N/A 1.314 in33.376 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 24
N/A 0.875 in22.225 mm N/A 1.135 in28.829 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
N/A 25
N/A 0.875 in22.225 mm N/A 1.255 in31.877 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.581 in40.157 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.378 in35.001 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Silicone N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
376 - 400 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »