CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 340787 |
Seal Type
N/A
34 |
Shaft Size N/A 0.937 in23.8 mm | Outer Diameter N/A 1.383 in35.128 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471571 |
Seal Type
N/A
47 |
Shaft Size N/A 0.937 in23.8 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471571V |
Seal Type
N/A
47 |
Shaft Size N/A 0.937 in23.8 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 471647 |
Seal Type
N/A
47 |
Shaft Size N/A 0.937 in23.8 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471015 |
Seal Type
N/A
47 |
Shaft Size N/A 0.937 in23.8 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 472951 |
Seal Type
N/A
47 |
Shaft Size N/A 0.937 in23.8 mm | Outer Diameter N/A 1.754 in44.552 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 474235 |
Seal Type
N/A
47 |
Shaft Size N/A 0.937 in23.8 mm | Outer Diameter N/A 1.854 in47.092 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 474252 |
Seal Type
N/A
47 |
Shaft Size N/A 0.937 in23.8 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 5MR1300 | Seal Type N/A | Shaft Size N/A 0.938 in23.825 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Felt | CAD N/A |
| 4462N | Seal Type N/A | Shaft Size N/A 0.942 in23.927 mm | Outer Diameter N/A 2.109 in53.569 mm | Overall Width N/A 0.938 in23.825 mm | Material N/A Polyacrylate | CAD N/A |
| 222410 |
Seal Type
N/A
35 |
Shaft Size N/A 0.945 in24 mm | Outer Diameter N/A 1.387 in35.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 222430 |
Seal Type
N/A
35 |
Shaft Size N/A 0.945 in24 mm | Outer Diameter N/A 1.584 in40.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 222450 |
Seal Type
N/A
25 |
Shaft Size N/A 0.945 in24 mm | Outer Diameter N/A 1.702 in43.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
| 6024030 | Seal Type N/A | Shaft Size N/A 0.945 in24 mm | Outer Diameter N/A 1.181 in3 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
| 450040 |
Seal Type
N/A
45 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 450339 |
Seal Type
N/A
45 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 450545 |
Seal Type
N/A
45 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.579 in40.107 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 451082 |
Seal Type
N/A
45 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 451583 |
Seal Type
N/A
45 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 451583V |
Seal Type
N/A
45 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 471648 |
Seal Type
N/A
47 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 6324S |
Seal Type
N/A
34 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.507 in38.278 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A
|
| 471688 |
Seal Type
N/A
47 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 472238 |
Seal Type
N/A
47 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 482309 |
Seal Type
N/A
48 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.854 in47.092 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|