CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
551 - 575 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 204
N/A 1-1/2 in38.1 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
N/A 88
N/A 1-1/2 in38.1 mm N/A 2.376 in60.35 mm N/A 0.42 in10.668 mm N/A Polyacrylate N/A
N/A 4S
N/A 1-1/2 in38.1 mm N/A 2.627 in66.726 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 24
N/A 1-1/2 in38.1 mm N/A 2.01 in51.054 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
N/A 25
N/A 1-1/2 in38.1 mm N/A 1.879 in47.727 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 287
N/A 1-1/2 in38.1 mm N/A 1.993 in50.622 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
N/A 4S
N/A 1-1/2 in38.1 mm N/A 1.942 in49.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 45
N/A 1-1/2 in38.1 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 45
N/A 1-1/2 in38.1 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 45
N/A 1-1/2 in38.1 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 45
N/A 1-1/2 in38.1 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 45
N/A 1-1/2 in38.1 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 45
N/A 1-1/2 in38.1 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
N/A 45
N/A 1-1/2 in38.1 mm N/A 2.258 in57.353 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
551 - 575 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »