CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 240698 |
Seal Type
N/A
24 |
Shaft Size N/A 0.312 in7.925 mm | Outer Diameter N/A 0.635 in16.129 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
| 470195 |
Seal Type
N/A
47 |
Shaft Size N/A 0.312 in7.925 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 50445 |
Seal Type
N/A
5L |
Shaft Size N/A 0.312 in7.925 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Leather | CAD N/A |
| 350364 |
Seal Type
N/A
35 |
Shaft Size N/A 0.312 in7.925 mm | Outer Diameter N/A 0.756 in19.202 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 712021 | Seal Type N/A | Shaft Size N/A 0.313 in7.95 mm | Outer Diameter N/A 0.753 in19.126 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 712022 | Seal Type N/A | Shaft Size N/A 0.313 in7.95 mm | Outer Diameter N/A 0.69 in17.526 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Nitrile | CAD N/A |
| 220818 |
Seal Type
N/A
32 |
Shaft Size N/A 0.315 in8 mm | Outer Diameter N/A 0.717 in18.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 220860 |
Seal Type
N/A
35 |
Shaft Size N/A 0.315 in8 mm | Outer Diameter N/A 0.638 in16.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 6008020 | Seal Type N/A | Shaft Size N/A 0.315 in8 mm | Outer Diameter N/A 0.472 in12 mm | Overall Width N/A 0.079 in2 mm | Material N/A Nitrile | CAD N/A |
| 6017025 | Seal Type N/A | Shaft Size N/A 0.315 in8 mm | Outer Diameter N/A 0.866 in22 mm | Overall Width N/A 0.098 in2.5 mm | Material N/A Nitrile | CAD N/A |
| 220918 |
Seal Type
N/A
35 |
Shaft Size N/A 0.354 in9 mm | Outer Diameter N/A 0.717 in18.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 110BULK | Seal Type N/A | Shaft Size N/A 0.362 in9.195 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 110PKG | Seal Type N/A | Shaft Size N/A 0.362 in9.195 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 110V35 | Seal Type N/A | Shaft Size N/A 0.362 in9.195 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 012BULK | Seal Type N/A | Shaft Size N/A 0.364 in9.246 mm | Outer Diameter N/A 0.504 in12.802 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
| 012PKG | Seal Type N/A | Shaft Size N/A 0.364 in9.246 mm | Outer Diameter N/A 0.504 in12.802 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
| 012V35 | Seal Type N/A | Shaft Size N/A 0.364 in9.246 mm | Outer Diameter N/A 0.504 in12.802 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 330385 |
Seal Type
N/A
33 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.754 in19.152 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 340385 |
Seal Type
N/A
34 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.756 in19.202 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 340827 |
Seal Type
N/A
34 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A
|
| 240385 |
Seal Type
N/A
24 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.76 in19.304 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
| 471103 |
Seal Type
N/A
47 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 473096 |
Seal Type
N/A
47 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 50197S |
Seal Type
N/A
5S |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
| 311189 |
Seal Type
N/A
31 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.691 in17.551 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile | CAD N/A |