CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
751 - 775 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 48
N/A 1.1 in27.94 mm N/A 1.578 in40.081 mm N/A 0.308 in7.823 mm N/A Polyacrylate N/A
N/A 33
N/A 1.102 in28 mm N/A 1.588 in40.34 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 32
N/A 1.102 in28 mm N/A 1.6250 in41.27 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
N/A 32
N/A 1.102 in28 mm N/A 1.74 in44.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A
N/A 32
N/A 1.102 in28 mm N/A 1.859 in47.22 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
N/A 32
N/A 1.102 in28 mm N/A 1.702 in43.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
N/A 32
N/A 1.102 in28 mm N/A 1.702 in43.23 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 32
N/A 1.102 in28 mm N/A 1.661 in42.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A
N/A 32
N/A 1.102 in28 mm N/A 1.583 in4.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
N/A 47
N/A 1.102 in28 mm N/A 2.091 in53.1 mm N/A 0.378 in9.6 mm N/A Nitrile N/A
N/A 32
N/A 1.102 in28 mm N/A 1.465 in37.2 mm N/A 0.768 in19.5 mm N/A Polyacrylate N/A
N/A 32
N/A 1.102 in28 mm N/A 1.661 in42.2 mm N/A 0.315 in8 mm N/A Silicone N/A
N/A 32
N/A 1.102 in28 mm N/A 1.504 in38.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
N/A 36
N/A 1.102 in28 mm N/A 1.406 in35.7 mm N/A 0.205 in5.2 mm N/A Fluoro-Elastomer N/A
N/A N/A 1.102 in28 mm N/A 1.618 in41.1 mm N/A 0.315 in8 mm N/A PTFE N/A
N/A N/A 1.102 in28 mm N/A 1.339 in34 mm N/A 0.118 in3 mm N/A Nitrile N/A
N/A N/A 1.109 in28.169 mm N/A 1.387 in35.23 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 1.109 in28.169 mm N/A 1.387 in35.23 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 1.109 in28.169 mm N/A 1.387 in35.23 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
N/A N/A 1.112 in28.245 mm N/A 1.318 in33.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 1.112 in28.245 mm N/A 1.318 in33.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 1.114 in28.296 mm N/A 1.254 in31.852 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 1.114 in28.296 mm N/A 1.254 in31.852 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A 45
N/A 1.125 in28.575 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 34
N/A 1.125 in28.575 mm N/A 1.569 in39.853 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
751 - 775 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »