CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 203003 |
Seal Type
N/A
203 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.942 in49.327 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile | CAD N/A |
| 203020 |
Seal Type
N/A
203 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
| 204020 |
Seal Type
N/A
204 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
| 204505 |
Seal Type
N/A
204 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 205004 |
Seal Type
N/A
205 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.942 in49.327 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Felt | CAD N/A |
| 340815 |
Seal Type
N/A
34 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 340835 |
Seal Type
N/A
34 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.381 in35.077 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A
|
| 240151 |
Seal Type
N/A
24 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.572 in39.929 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
| 3638 |
Seal Type
N/A
48 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.19 in4.826 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 470045 |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 450430 |
Seal Type
N/A
45 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 450604 |
Seal Type
N/A
45 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 470189 |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 470236 |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 470241 |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 471652 |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471652V |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 470712 |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 470712V |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 471692 |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471692V |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 471747 |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471763 |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471763V |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 471785 |
Seal Type
N/A
47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|