CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
801 - 825 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 47
N/A 1.125 in28.575 mm N/A 2.537 in64.44 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 1.125 in28.575 mm N/A 1.565 in39.751 mm N/A 0.25 in6.35 mm N/A Polyacrylate N/A
N/A 47
N/A 1.125 in28.575 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1.125 in28.575 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1.125 in28.575 mm N/A 1.987 in50.47 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.125 in28.575 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.125 in28.575 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1.125 in28.575 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.125 in28.575 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
N/A 204
N/A 1.125 in28.575 mm N/A 1.942 in49.327 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
N/A 47
N/A 1.125 in28.575 mm N/A 2.445 in62.103 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 1.125 in28.575 mm N/A 1.832 in46.533 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 48
N/A 1.125 in28.575 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 48
N/A 1.125 in28.575 mm N/A 1.628 in41.351 mm N/A 0.245 in6.223 mm N/A Nitrile N/A
N/A 5S
N/A 1.125 in28.575 mm N/A 1.565 in39.751 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 32
N/A 1.125 in28.575 mm N/A 1.634 in41.504 mm N/A 0.313 in7.95 mm N/A Nitrile N/A
N/A 31
N/A 1.125 in28.575 mm N/A 1.506 in38.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 31
N/A 1.125 in28.575 mm N/A 1.444 in36.678 mm N/A 0.215 in5.461 mm N/A Nitrile N/A
N/A 32
N/A 1.125 in28.575 mm N/A 1.787 in45.39 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
N/A 35
N/A 1.125 in28.575 mm N/A 1.504 in38.202 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 35
N/A 1.125 in28.575 mm N/A 1.859 in47.219 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 35
N/A 1.125 in28.575 mm N/A 1.567 in39.802 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 44
N/A 1.125 in28.575 mm N/A 1.379 in35.0266 mm N/A 0.125 in3.175 mm N/A Fluoro-Elastomer N/A
N/A N/A 1.125 in28.575 mm N/A 2.004 in50.9016 mm N/A 0.25 in6.35 mm N/A N/A
N/A 47
N/A 1.126 in28.6 mm N/A 1.699 in43.155 mm N/A 0.256 in6.502 mm N/A Nitrile N/A
801 - 825 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »