CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1001 - 1025 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 32
N/A 1.26 in32 mm N/A 1.781 in45.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
N/A 32
N/A 1.26 in32 mm N/A 1.82 in46.23 mm N/A 0.236 in6 mm N/A Polyacrylate N/A
N/A 40
N/A 1.26 in32 mm N/A 1.898 in48.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
N/A 32
N/A 1.26 in32 mm N/A 2.058 in52.28 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
N/A 32
N/A 1.26 in32 mm N/A 2.098 in53.28 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
N/A 35
N/A 1.26 in32 mm N/A 2.058 in52.28 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 48
N/A 1.26 in32 mm N/A 1.974 in50.14 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
N/A 32
N/A 1.26 in32 mm N/A 2.055 in52.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
N/A 32
N/A 1.26 in32 mm N/A 1.858 in47.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A
N/A 32
N/A 1.26 in32 mm N/A 1.898 in48.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
N/A 32
N/A 1.26 in32 mm N/A 1.978 in50.23 mm N/A 0.315 in8 mm N/A Nitrile N/A
N/A N/A 1.26 in32 mm N/A 1.858 in47.2 mm N/A 0.339 in8.6 mm N/A Nitrile N/A
N/A 32
N/A 1.26 in32 mm N/A 2.173 in55.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A
N/A 32
N/A 1.26 in32 mm N/A 2.052 in52.12 mm N/A 0.252 in6 mm N/A Polyacrylate N/A
N/A 35
N/A 1.26 in32 mm N/A 1.858 in47.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
N/A 86
N/A 1.26 in32 mm N/A 1.937 in49.2 mm N/A 0.709 in18 mm N/A PTFE N/A
N/A 32
N/A 1.26 in32 mm N/A 1.78 in45.21 mm N/A 0.236 in6 mm N/A Fluoro-Elastomer N/A
N/A 32
N/A 1.26 in32 mm N/A 2.057 in52.25 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
N/A 32
N/A 1.26 in32 mm N/A 1.86 in47.24 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
N/A N/A 1.26 in32 mm N/A 1.496 in38 mm N/A 0.118 in3 mm N/A Nitrile N/A
N/A 32
N/A 1.28 in32.51 mm N/A 1.661 in42.189 mm N/A 0.276 in7.01 mm N/A Nitrile N/A
N/A 35
N/A 1.281 in32.537 mm N/A 2.006 in50.952 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 1.281 in32.537 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 47
N/A 1.281 in32.537 mm N/A 2.004 in50.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A N/A 1.296 in32.918 mm N/A 1.574 in39.98 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
1001 - 1025 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »