CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 219PKG | Seal Type N/A | Shaft Size N/A 1.296 in32.918 mm | Outer Diameter N/A 1.574 in39.98 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
| 219V35 | Seal Type N/A | Shaft Size N/A 1.296 in32.918 mm | Outer Diameter N/A 1.574 in39.98 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 3348 |
Seal Type
N/A
47 |
Shaft Size N/A 1.299 in32.995 mm | Outer Diameter N/A 2.048 in52.019 mm | Overall Width N/A 0.49 in12.446 mm | Material N/A Nitrile |
CAD
N/A
|
| 5210 |
Seal Type
N/A
35 |
Shaft Size N/A 1.299 in32.995 mm | Outer Diameter N/A 3.528 in89.611 mm | Overall Width N/A 1.575 in40.005 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 223340 |
Seal Type
N/A
32 |
Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 1.858 in47.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 710124 |
Seal Type
N/A
40 |
Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 2.331 in59.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate | CAD N/A |
| 710132 |
Seal Type
N/A
40 |
Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 2.214 in56.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
| 710070 |
Seal Type
N/A
47 |
Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 1.739 in44.18 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 711002 |
Seal Type
N/A
32 |
Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 1.858 in47.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710236 |
Seal Type
N/A
32 |
Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 1.9380 in49.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710417 |
Seal Type
N/A
35 |
Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 1.976 in50.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710810 |
Seal Type
N/A
35 |
Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 2.094 in53.2 mm | Overall Width N/A 0.285 in7.25 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710633 |
Seal Type
N/A
40 |
Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 2.331 in59.2 mm | Overall Width N/A 0.366 in9.3 mm | Material N/A Polyacrylate | CAD N/A |
| 6033030 | Seal Type N/A | Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 1.535 in39 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
| 125BULK | Seal Type N/A | Shaft Size N/A 1.299 in32.995 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 125PKG | Seal Type N/A | Shaft Size N/A 1.299 in32.995 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 471193 |
Seal Type
N/A
47 |
Shaft Size N/A 1.301 in33.045 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 471193N |
Seal Type
N/A
47 |
Shaft Size N/A 1.301 in33.045 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 6370N |
Seal Type
N/A
33 |
Shaft Size N/A 1.301 in33.045 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate | CAD N/A |
| 710043 | Seal Type N/A | Shaft Size N/A 1.301 in33.045 mm | Outer Diameter N/A 2.625 in66.675 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile | CAD N/A |
| 027BULK | Seal Type N/A | Shaft Size N/A 1.301 in33.045 mm | Outer Diameter N/A 1.441 in36.601 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
| 027PKG | Seal Type N/A | Shaft Size N/A 1.301 in33.045 mm | Outer Diameter N/A 1.441 in36.601 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
| 710775 |
Seal Type
N/A
32 |
Shaft Size N/A 1.311 in33.299 mm | Outer Diameter N/A 1.713 in43.51 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 450147 |
Seal Type
N/A
45 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 240716 |
Seal Type
N/A
24 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 1.76 in44.704 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |