CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1051 - 1075 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 47
N/A 1.312 in33.325 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 47
N/A 1.312 in33.325 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 47
N/A 1.312 in33.325 mm N/A 2.066 in52.476 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1.312 in33.325 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1.312 in33.325 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1.312 in33.325 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1.312 in33.325 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1.312 in33.325 mm N/A 2.11 in53.594 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.312 in33.325 mm N/A 1.987 in50.47 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.312 in33.325 mm N/A 1.878 in47.701 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.312 in33.325 mm N/A 2.17 in55.118 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 48
N/A 1.312 in33.325 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A VRS1
N/A 1.312 in33.325 mm N/A 1.662 in42.215 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
N/A 4S
N/A 1.312 in33.325 mm N/A 2.286 in58.064 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A FF
N/A 1.313 in33.35 mm N/A 1.833 in46.558 mm N/A 0.25 in6.35 mm N/A PTFE N/A
N/A N/A 1.318 in33.477 mm N/A 2.625 in66.675 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
N/A N/A 1.318 in33.477 mm N/A 2.286 in58.064 mm N/A 0.906 in23.012 mm N/A Nitrile N/A
N/A 48
N/A 1.322 in33.579 mm N/A 2.231 in56.667 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 48
N/A 1.326 in33.68 mm N/A 2.247 in57.074 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 48
N/A 1.326 in33.68 mm N/A 2.065 in52.451 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 48
N/A 1.326 in33.68 mm N/A 2.316 in58.826 mm N/A 0.435 in11.049 mm N/A Nitrile N/A
N/A 32
N/A 1.339 in34 mm N/A 1.741 in44.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
N/A 32
N/A 1.339 in34 mm N/A 1.898 in48.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
N/A 40
N/A 1.339 in34 mm N/A 2.484 in63.09 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
N/A 40
N/A 1.339 in34 mm N/A 2.136 in54.25 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
1051 - 1075 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »