CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470774 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 470774V |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 470950 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 470989 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 471105 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 471192 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 471192V |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 471268N |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 471276 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 471276V |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 471379 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 3.154 in80.112 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 5872S |
Seal Type
N/A
45 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.32 in8.128 mm | Material N/A Nitrile |
CAD
N/A
|
| 6200 |
Seal Type
N/A
9L |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.252 in57.201 mm | Overall Width N/A 1.062 in26.975 mm | Material N/A Leather | CAD N/A |
| 6241S |
Seal Type
N/A
48 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471835 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 471847N |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 472258 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 472258V |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 472287 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.11 in53.594 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 472354 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 472354V |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 472642 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.051 in52.095 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 472642V |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.051 in52.095 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 472658 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 472843 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|