CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 40395 |
Seal Type
N/A
4L |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
| 40395S |
Seal Type
N/A
4S |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.879 in47.727 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 40522S |
Seal Type
N/A
4S |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 1097N |
Seal Type
N/A
33 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.951 in49.555 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
| 352354 |
Seal Type
N/A
32 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.88 in47.752 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 352355 |
Seal Type
N/A
35 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.88 in47.752 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 487509 |
Seal Type
N/A
48 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.11 in53.594 mm | Overall Width N/A 0.313 in7.9502 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710668 |
Seal Type
N/A
40 |
Shaft Size N/A 1.376 in34.95 mm | Outer Diameter N/A 2.567 in65.202 mm | Overall Width N/A 0.398 in10.109 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 710683 |
Seal Type
N/A
85 |
Shaft Size N/A 1.376 in34.95 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 710692 |
Seal Type
N/A
40 |
Shaft Size N/A 1.376 in34.95 mm | Outer Diameter N/A 2.252 in57.201 mm | Overall Width N/A 0.402 in10.211 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 4613N |
Seal Type
N/A
57 |
Shaft Size N/A 1.377 in34.976 mm | Outer Diameter N/A 2.881 in73.177 mm | Overall Width N/A 0.693 in17.602 mm | Material N/A Polyacrylate | CAD N/A |
| 4614N |
Seal Type
N/A
87 |
Shaft Size N/A 1.377 in34.976 mm | Outer Diameter N/A 2.167 in55.042 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A Polyacrylate | CAD N/A |
| 3543 |
Seal Type
N/A
57 |
Shaft Size N/A 1.378 in35.001 mm | Outer Diameter N/A 2.167 in55.042 mm | Overall Width N/A 0.425 in10.795 mm | Material N/A Silicone | CAD N/A |
| 710096 |
Seal Type
N/A
74 |
Shaft Size N/A 1.378 in35.001 mm | Outer Diameter N/A 2.246 in57.048 mm | Overall Width N/A 0.764 in19.406 mm | Material N/A Polyacrylate | CAD N/A |
| 710864 |
Seal Type
N/A
74 |
Shaft Size N/A 1.378 in35.001 mm | Outer Diameter N/A 2.59 in65.786 mm | Overall Width N/A 0.512 in13.005 mm | Material N/A Nitrile | CAD N/A |
| 7687S |
Seal Type
N/A
35 |
Shaft Size N/A 1.378 in35.001 mm | Outer Diameter N/A 2.513 in63.83 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile |
CAD
N/A
|
| 1987 |
Seal Type
N/A
33 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.937 in49.2 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate | CAD N/A |
| 2007N | Seal Type N/A | Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.217 in56.3 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
| 223510 |
Seal Type
N/A
35 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.859 in47.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 223520 |
Seal Type
N/A
35 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.978 in50.24 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 223535 |
Seal Type
N/A
33 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.052 in52.13 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
| 223540 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.183 in55.45 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
| 223542 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.174 in55.23 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 223543 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.215 in56.27 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 223550 |
Seal Type
N/A
45 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.287 in58.1 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|