CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1251 - 1275 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 32
N/A 1.378 in35 mm N/A 2.113 in53.67 mm N/A 0.305 in7.75 mm N/A Polyacrylate N/A
N/A 32
N/A 1.378 in35 mm N/A 1.906 in48.4 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
N/A 40
N/A 1.378 in35 mm N/A 3.003 in76.28 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
N/A 32
N/A 1.378 in35 mm N/A 1.866 in47.4 mm N/A 0.276 in7 mm N/A Silicone N/A
N/A 40
N/A 1.378 in35 mm N/A 2.648 in67.27 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
N/A N/A 1.378 in35 mm N/A 1.9 in48.25 mm N/A 0.551 in14 mm N/A Polyacrylate N/A
N/A 35
N/A 1.378 in35 mm N/A 1.982 in50.34 mm N/A 0.276 in7 mm N/A Silicone N/A
N/A 88
N/A 1.378 in35 mm N/A 1.961 in49.8 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
N/A N/A 1.378 in35 mm N/A 1.614 in41 mm N/A 0.118 in3 mm N/A Nitrile N/A
N/A 87
N/A 1.38 in35.05 mm N/A 2.291 in58.191 mm N/A 3/4 in19.05 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1.399 in35.535 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 74
N/A 1.399 in35.535 mm N/A 2.75 in69.85 mm N/A 0.31 in7.874 mm N/A Fluoro-Elastomer N/A
N/A 74
N/A 1.399 in35.535 mm N/A 2.294 in58.268 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 5L
N/A 1.399 in35.535 mm N/A 2.296 in58.318 mm N/A 0.5 in12.7 mm N/A Leather N/A
N/A 48
N/A 1.399 in35.535 mm N/A 2.296 in58.318 mm N/A 0.46 in11.684 mm N/A Nitrile N/A
N/A 86
N/A 1.4 in35.56 mm N/A 2.288 in58.115 mm N/A 0.547 in13.894 mm N/A Fluoro-Elastomer N/A
N/A 5L
N/A 1.406 in35.712 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Leather N/A
N/A 32
N/A 1.417 in35.992 mm N/A 1.961 in49.809 mm N/A 0.276 in7.01 mm N/A Polyacrylate N/A
N/A 48
N/A 1.417 in36 mm N/A 2.37 in60.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1.417 in36 mm N/A 2.169 in55.09 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 35
N/A 1.417 in36 mm N/A 1.858 in47.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 32
N/A 1.417 in36 mm N/A 1.94 in49.28 mm N/A 0.276 in7 mm N/A Silicone N/A
N/A 47
N/A 1.417 in36 mm N/A 1.972 in50.08 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 32
N/A 1.417 in36 mm N/A 2.055 in52.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
N/A 47
N/A 1.417 in36 mm N/A 2.295 in58.3 mm N/A 0.315 in8 mm N/A Nitrile N/A
1251 - 1275 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »