CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1426 - 1450 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 86
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.546 in13.868 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1.552 in39.421 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A
N/A 86
N/A 1.552 in39.421 mm N/A 2.452 in62.281 mm N/A 0.394 in10.008 mm N/A Polyacrylate N/A
N/A 79
N/A 1.558 in39.573 mm N/A 2.376 in60.35 mm N/A 0.35 in8.89 mm N/A Nitrile N/A
N/A 79
N/A 1.558 in39.573 mm N/A 2.254 in57.252 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 74
N/A 1.561 in39.649 mm N/A 2.57 in65.278 mm N/A 0.314 in7.976 mm N/A Fluoro-Elastomer N/A
N/A 200E
N/A 1.562 in39.675 mm N/A 2.621 in66.573 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
N/A 45
N/A 1.562 in39.675 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 45
N/A 1.562 in39.675 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 45
N/A 1.562 in39.675 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
N/A 45
N/A 1.562 in39.675 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 33
N/A 1.562 in39.675 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
N/A 200E
N/A 1.562 in39.675 mm N/A 2.257 in57.328 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
N/A 34
N/A 1.562 in39.675 mm N/A 2.102 in53.391 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A FW-H
N/A 1.562 in39.675 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A PTFE N/A
N/A 45
N/A 1.562 in39.675 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 47
N/A 1.562 in39.675 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 47
N/A 1.562 in39.675 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1.562 in39.675 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 201
N/A 1.562 in39.675 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Leather N/A
N/A 26
N/A 1.562 in39.675 mm N/A 2.701 in68.605 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 1.562 in39.675 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.562 in39.675 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.562 in39.675 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1.562 in39.675 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
1426 - 1450 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »