CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 224020 |
Seal Type
N/A
32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.176 in55.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 224025 |
Seal Type
N/A
48 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.215 in56.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 224026 |
Seal Type
N/A
35 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.215 in56.26 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 224040 |
Seal Type
N/A
35 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.37 in60.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 224045 |
Seal Type
N/A
32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.452 in62.27 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A
|
| 224052 |
Seal Type
N/A
32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.058 in52.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 224053 |
Seal Type
N/A
32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.052 in52.12 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 224063 |
Seal Type
N/A
40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.492 in63.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
| 224066 |
Seal Type
N/A
40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.61 in66.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
| 224068 |
Seal Type
N/A
40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.681 in68.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
| 224100 |
Seal Type
N/A
35 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.57 in65.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 239201 |
Seal Type
N/A
40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.055 in52.2 mm | Overall Width N/A 0.256 in6.5 mm | Material N/A Nitrile | CAD N/A |
| 4175 | Seal Type N/A | Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.056 in52.22 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
| 710131 |
Seal Type
N/A
69 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.449 in62.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
| 710134 |
Seal Type
N/A
40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
| 473677 |
Seal Type
N/A
47 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.169 in55.09 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 474133 |
Seal Type
N/A
47 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.918 in74.12 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 710113 |
Seal Type
N/A
40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.9650 in75.3 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile | CAD N/A |
| 710147 |
Seal Type
N/A
40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.37 in60.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
| 710196 |
Seal Type
N/A
32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.452 in62.27 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710591 |
Seal Type
N/A
87 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.959 in75.15 mm | Overall Width N/A 0.531 in13.5 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 710598 |
Seal Type
N/A
40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 711005 |
Seal Type
N/A
32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.173 in55.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 711034 |
Seal Type
N/A
40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.764 in7.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
| 710227 |
Seal Type
N/A
32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.453 in62.3 mm | Overall Width N/A 0.256 in6.5 mm | Material N/A Nitrile |
CAD
N/A
|