CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1626 - 1650 of 4148 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 47
N/A 1.625 in41.275 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.625 in41.275 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.625 in41.275 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1.625 in41.275 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 1.625 in41.275 mm N/A 2.565 in65.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A N/A 1.625 in41.275 mm N/A 2.566 in65.176 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 48
N/A 1.625 in41.275 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 48
N/A 1.625 in41.275 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Polyacrylate N/A
N/A 48
N/A 1.625 in41.275 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 48
N/A 1.625 in41.275 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
N/A 48
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
N/A 5S
N/A 1.625 in41.275 mm N/A 2.629 in66.777 mm N/A 0.5 in12.7 mm N/A PTFE N/A
N/A 5S
N/A 1.625 in41.275 mm N/A 2.629 in66.777 mm N/A 0.5 in12.7 mm N/A PTFE N/A
N/A 48
N/A 1.625 in41.275 mm N/A 2.286 in58.064 mm N/A 0.313 in7.95 mm N/A Nitrile N/A
N/A N/A 1.625 in41.275 mm N/A 2.444 in62.078 mm N/A 0.472 in11.989 mm N/A Nitrile N/A
N/A 66
N/A 1.625 in41.275 mm N/A 2.446 in62.128 mm N/A 0.417 in10.592 mm N/A Fluoro-Elastomer N/A
N/A 4L
N/A 1.625 in41.275 mm N/A 2.754 in69.952 mm N/A 0.25 in6.35 mm N/A Leather N/A
N/A 4S
N/A 1.625 in41.275 mm N/A 2.629 in66.777 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 30
N/A 1.628 in41.351 mm N/A 2.131 in54.127 mm N/A 0.342 in8.687 mm N/A Nitrile N/A
N/A 68
N/A 1.628 in41.351 mm N/A 2.282 in57.963 mm N/A 0.343 in8.712 mm N/A Nitrile N/A
N/A 47
N/A 1.645 in41.783 mm N/A 2.66 in67.564 mm N/A 0.406 in10.312 mm N/A Polyacrylate N/A
N/A 74
N/A 1.65 in41.91 mm N/A 2.414 in61.316 mm N/A 0.361 in9.169 mm N/A Nitrile N/A
N/A N/A 1.65 in41.91 mm N/A 2.638 in67.005 mm N/A 0.963 in24.46 mm N/A Polyacrylate N/A
N/A 286
N/A 1.65 in41.91 mm N/A 2.638 in67.005 mm N/A 0.963 in24.46 mm N/A Polyacrylate N/A
N/A 48
N/A 1.65 in41.91 mm N/A 2.336 in59.334 mm N/A 0.768 in19.507 mm N/A Silicone N/A
1626 - 1650 of 4148 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »