CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 450023H |
Seal Type
N/A
45 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Silicone |
CAD
N/A
|
| 340009S |
Seal Type
N/A
34 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.13 in28.702 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 41466S |
Seal Type
N/A
48 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.13 in28.702 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 340387 |
Seal Type
N/A
34 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.82 in20.828 mm | Overall Width N/A 0.093 in2.362 mm | Material N/A Nitrile |
CAD
N/A
|
| 340849 |
Seal Type
N/A
34 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.883 in22.428 mm | Overall Width N/A 0.093 in2.362 mm | Material N/A Nitrile |
CAD
N/A
|
| 240009 |
Seal Type
N/A
24 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.135 in28.829 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
| 240023 |
Seal Type
N/A
24 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.385 in35.179 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
| 253747 |
Seal Type
N/A
25 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
| 471466 |
Seal Type
N/A
47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471466V |
Seal Type
N/A
47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 450535 |
Seal Type
N/A
45 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.25 in31.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 471564 |
Seal Type
N/A
47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471612 |
Seal Type
N/A
47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.579 in40.107 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 471653 |
Seal Type
N/A
47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 470557 |
Seal Type
N/A
47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.381 in35.077 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile |
CAD
N/A
|
| 471255 |
Seal Type
N/A
47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471255V |
Seal Type
N/A
47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 471264 |
Seal Type
N/A
47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 471264V |
Seal Type
N/A
47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 481466 |
Seal Type
N/A
48 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 484114 |
Seal Type
N/A
48 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.629 in41.377 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 712024 | Seal Type N/A | Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
| 7188S |
Seal Type
N/A
33 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 7399S |
Seal Type
N/A
24 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.945 in24.003 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
| 314267N |
Seal Type
N/A
31 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.005 in25.527 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Polyacrylate | CAD N/A |