CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710664 | Seal Type N/A | Shaft Size N/A 1.886 in47.904 mm | Outer Diameter N/A 2.756 in70.002 mm | Overall Width N/A 0.472 in11.989 mm | Material N/A Polyacrylate | CAD N/A |
| 710726 |
Seal Type
N/A
40 |
Shaft Size N/A 1.886 in47.904 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.512 in13.005 mm | Material N/A PTFE | CAD N/A |
| 9449 |
Seal Type
N/A
74 |
Shaft Size N/A 1.887 in47.93 mm | Outer Diameter N/A 2.704 in68.682 mm | Overall Width N/A 0.582 in14.783 mm | Material N/A Nitrile | CAD N/A |
| 710567 |
Seal Type
N/A
41 |
Shaft Size N/A 1.89 in48.01 mm | Outer Diameter N/A 2.883 in73.228 mm | Overall Width N/A 0.417 in10.592 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710580 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48.01 mm | Outer Diameter N/A 2.628 in66.751 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710296 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48.01 mm | Outer Diameter N/A 4.28 in108.712 mm | Overall Width N/A 0.472 in11.989 mm | Material N/A Nitrile |
CAD
N/A
|
| 710453 |
Seal Type
N/A
40 |
Shaft Size N/A 1.89 in48.01 mm | Outer Diameter N/A 2.815 in71.501 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Polyacrylate | CAD N/A |
| 710869 | Seal Type N/A | Shaft Size N/A 1.89 in48.01 mm | Outer Diameter N/A 2.902 in73.711 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 100944 | Seal Type N/A | Shaft Size N/A 1.89 in48.01 mm | Outer Diameter N/A 2.835 in72.009 mm | Overall Width N/A 0.441 in11.201 mm | Material N/A Nitrile | CAD N/A |
| 1956 | Seal Type N/A | Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
| 1973 |
Seal Type
N/A
25 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.571 in65.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
| 1994 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.767 in70.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 224810 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.307 in7.8 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 224815 |
Seal Type
N/A
40 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.925 in74.3 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
| 224820 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 224840 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.689 in68.3 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A
|
| 224850 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.846 in72.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 224870 |
Seal Type
N/A
47 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.878 in73.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 224872 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.848 in72.35 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Nitrile |
CAD
N/A
|
| 224874 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.922 in74.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 4528N |
Seal Type
N/A
66 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.565 in65.15 mm | Overall Width N/A 0.965 in24.5 mm | Material N/A Polyacrylate | CAD N/A |
| 710167 |
Seal Type
N/A
75 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.528 in64.2 mm | Overall Width N/A 0.512 in13 mm | Material N/A Nitrile | CAD N/A |
| 710313 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.764 in7.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|
| 710320 |
Seal Type
N/A
48 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
| 710356 |
Seal Type
N/A
32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.37 in60.2 mm | Overall Width N/A 0.256 in6.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|