CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710081 |
Seal Type
N/A
32 |
Shaft Size N/A 1.929 in49 mm | Outer Diameter N/A 3.945 in100.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 710255 |
Seal Type
N/A
32 |
Shaft Size N/A 1.929 in49 mm | Outer Diameter N/A 2.764 in7.2 mm | Overall Width N/A 0.339 in8.6 mm | Material N/A Nitrile |
CAD
N/A
|
| 710305 |
Seal Type
N/A
40 |
Shaft Size N/A 1.929 in49 mm | Outer Diameter N/A 2.76 in70.1 mm | Overall Width N/A 0.492 in12.5 mm | Material N/A Nitrile | CAD N/A |
| 710459 |
Seal Type
N/A
91 |
Shaft Size N/A 1.929 in49 mm | Outer Diameter N/A 2.565 in65.15 mm | Overall Width N/A 1.437 in36.5 mm | Material N/A Nitrile | CAD N/A |
| 710908 |
Seal Type
N/A
32 |
Shaft Size N/A 1.929 in49 mm | Outer Diameter N/A 2.606 in66.2 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710551 | Seal Type N/A | Shaft Size N/A 1.929 in49 mm | Outer Diameter N/A 2.331 in59.2 mm | Overall Width N/A 0.413 in10.5 mm | Material N/A PTFE | CAD N/A |
| 710631 |
Seal Type
N/A
32 |
Shaft Size N/A 1.929 in49 mm | Outer Diameter N/A 2.53 in64.262 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 1936 | Seal Type N/A | Shaft Size N/A 1.929 in49 mm | Outer Diameter N/A 2.531 in64.28 mm | Overall Width N/A 0.492 in12.5 mm | Material N/A Nitrile | CAD N/A |
| 450094 |
Seal Type
N/A
45 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 450094N |
Seal Type
N/A
45 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 450279 |
Seal Type
N/A
45 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 331882 |
Seal Type
N/A
33 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
| 456057 |
Seal Type
N/A
45 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 45653S |
Seal Type
N/A
4S |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 417474 |
Seal Type
N/A
41 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.548 in90.119 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 450965 |
Seal Type
N/A
45 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 470138V |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 470409 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.416 in61.366 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 471195 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 471391 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 474269 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 6074 |
Seal Type
N/A
29 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.627 in92.126 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Felt | CAD N/A |
| 471854 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 471869 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 472144 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|