CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 225005 |
Seal Type
N/A
32 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 225008 |
Seal Type
N/A
47 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
| 225010 |
Seal Type
N/A
47 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.57 in65.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 225020 |
Seal Type
N/A
32 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 225030 |
Seal Type
N/A
35 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.846 in72.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 225040 | Seal Type N/A | Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.848 in72.35 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile | CAD N/A |
| 225050 |
Seal Type
N/A
35 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 3.161 in80.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 225082 | Seal Type N/A | Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 3.235 in82.18 mm | Overall Width N/A 0.453 in11.5 mm | Material N/A Nitrile | CAD N/A |
| 710137 |
Seal Type
N/A
40 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.921 in74.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
| 476512 |
Seal Type
N/A
47 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 4.336 in110.13 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Nitrile |
CAD
N/A
|
| 710071 |
Seal Type
N/A
74 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 3.672 in93.28 mm | Overall Width N/A 0.945 in24 mm | Material N/A Nitrile | CAD N/A |
| 710098 |
Seal Type
N/A
71 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.528 in64.2 mm | Overall Width N/A 0.256 in6.5 mm | Material N/A Nitrile | CAD N/A |
| 710112 |
Seal Type
N/A
40 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 3.161 in8.3 mm | Overall Width N/A 0.65 in16.5 mm | Material N/A Polyacrylate | CAD N/A |
| 710173 |
Seal Type
N/A
40 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.764 in7.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
| 710192 |
Seal Type
N/A
32 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.372 in60.25 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile |
CAD
N/A
|
| 710194 |
Seal Type
N/A
32 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.6880 in68.27 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 711038 |
Seal Type
N/A
32 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.449 in62.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710226 |
Seal Type
N/A
32 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.648 in67.26 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 710354 |
Seal Type
N/A
32 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.567 in65.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710357 |
Seal Type
N/A
47 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.646 in67.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
| 710398 |
Seal Type
N/A
40 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
| 710437 |
Seal Type
N/A
47 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.957 in75.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
| 710835 |
Seal Type
N/A
47 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.764 in7.2 mm | Overall Width N/A 0.453 in11.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710888 |
Seal Type
N/A
74 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.961 in75.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
| 710899 |
Seal Type
N/A
32 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.37 in60.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|