CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2326 - 2350 of 4148 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 47
N/A 2 3/8 in60.325 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 2 3/8 in60.325 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 48
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Silicone N/A
N/A 48
N/A 2 3/8 in60.325 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Silicone N/A
N/A 48
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
N/A 74
N/A 2 3/8 in60.325 mm N/A 4.504 in114.402 mm N/A 1.06 in26.924 mm N/A Polyacrylate N/A
N/A 74
N/A 2 3/8 in60.325 mm N/A 3.26 in82.804 mm N/A 0.528 in13.411 mm N/A Fluoro-Elastomer N/A
N/A 74
N/A 2 3/8 in60.325 mm N/A 3.881 in98.577 mm N/A 1.06 in26.924 mm N/A Polyacrylate N/A
N/A 90
N/A 2 3/8 in60.325 mm N/A 4.069 in103.353 mm N/A 1.092 in27.737 mm N/A Polyacrylate N/A
N/A 87
N/A 2 3/8 in60.325 mm N/A 4.505 in114.427 mm N/A 0.391 in9.931 mm N/A Polyacrylate N/A
N/A 4S
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 41
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
N/A 4S
N/A 2 3/8 in60.325 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 41
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
N/A 41
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2 3/8 in60.325 mm N/A 3.548 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2 3/8 in60.325 mm N/A 3.255 in82.677 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
N/A 41
N/A 2 3/8 in60.325 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 32
N/A 2.005 in50.927 mm N/A 2.888 in73.355 mm N/A 0.34 in8.636 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 2.008 in51 mm N/A 2.563 in65.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 49
N/A 2.008 in51 mm N/A 2.485 in63.12 mm N/A 0.236 in6 mm N/A Nitrile N/A
N/A 35
N/A 2.008 in51 mm N/A 2.606 in66.2 mm N/A 0.256 in6.5 mm N/A Polyacrylate N/A
N/A 49
N/A 2.008 in51 mm N/A 2.488 in63.2 mm N/A 0.335 in8.5 mm N/A Nitrile N/A
N/A 33
N/A 2.008 in51 mm N/A 2.445 in62.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
2326 - 2350 of 4148 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »