CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2426 - 2450 of 4148 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A N/A 2.1 in53.34 mm N/A 2.52 in64.008 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
N/A N/A 2.109 in53.569 mm N/A 2.387 in60.63 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 2.109 in53.569 mm N/A 2.387 in60.63 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 2.112 in53.645 mm N/A 2.3180 in58.877 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 2.112 in53.645 mm N/A 2.3180 in58.877 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 2.114 in53.696 mm N/A 2.254 in57.252 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 2.114 in53.696 mm N/A 2.254 in57.252 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A 87
N/A 2.122 in53.899 mm N/A 3.04 in77.216 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer N/A
N/A 41
N/A 2.125 in53.975 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 41
N/A 2.125 in53.975 mm N/A 3.13 in79.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 41
N/A 2.125 in53.975 mm N/A 3.13 in79.502 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
N/A 44
N/A 2.125 in53.975 mm N/A 3.376 in85.75 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 45
N/A 2.125 in53.975 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 45
N/A 2.125 in53.975 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 45
N/A 2.125 in53.975 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 41
N/A 2.125 in53.975 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
N/A 41
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A
N/A 41
N/A 2.125 in53.975 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
N/A 41
N/A 2.125 in53.975 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
N/A 41
N/A 2.125 in53.975 mm N/A 3.548 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A W-H
N/A 2.125 in53.975 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A PTFE N/A
N/A 74
N/A 2.125 in53.975 mm N/A 2.885 in73.279 mm N/A 0.55 in13.97 mm N/A Polyacrylate N/A
N/A 45
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 45
N/A 2.125 in53.975 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
2426 - 2450 of 4148 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »