CAD (0)
▾
Oil Seals Metric
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 12X24X5-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
| 12X26X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile |
CAD
N/A
|
| 12X28X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|
| 12X18X3-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile |
CAD
N/A
|
| 12X19X5-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile |
CAD
N/A
|
| 12X24X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
| 12X25X4.5-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 4.5 mm0.177 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile |
CAD
N/A
|
| 12X25X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile |
CAD
N/A
|
| 12X30X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
| 12X32X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A
|
| 12X28X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Viton |
CAD
N/A
|
| 12X30X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Viton |
CAD
N/A
|
| 12X18X3-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile |
CAD
N/A
|
| 12X19X3-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile |
CAD
N/A
|
| 12X19X5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile |
CAD
N/A
|
| 12X20X4-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile |
CAD
N/A
|
| 12X22X5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile |
CAD
N/A
|
| 12X22X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile |
CAD
N/A
|
| 12X22X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile |
CAD
N/A
|
| 12X24X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
| 12X25X5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile |
CAD
N/A
|
| 12X25X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile |
CAD
N/A
|
| 12X26X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile |
CAD
N/A
|
| 12X27X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 27 mm1.063 in | Material N/A Nitrile |
CAD
N/A
|
| 12X28X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|