CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
101 - 125 of 1511 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Viton N/A
N/A R2LS32
N/A 12 mm0.472 in N/A 6 mm0.236 in N/A 30 mm1.181 in N/A Nitrile N/A
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A
N/A RLS35
N/A 13 mm0.512 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A
N/A RLS35
N/A 13 mm0.512 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A
N/A R2LS32
N/A 13 mm0.512 in N/A 5 mm0.197 in N/A 20 mm0.787 in N/A Nitrile N/A
N/A R2LS32
N/A 13 mm0.512 in N/A 5 mm0.197 in N/A 22 mm0.866 in N/A Nitrile N/A
N/A R2LS32
N/A 13 mm0.512 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A
N/A R2LS32
N/A 13 mm0.512 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A
N/A RLS35
N/A 14 mm0.551 in N/A 5 mm0.197 in N/A 25 mm0.984 in N/A Nitrile N/A
N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A
N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A
N/A RLS35
N/A 14 mm0.551 in N/A 4 mm0.157 in N/A 22 mm0.866 in N/A Nitrile N/A
N/A RLS35
N/A 14 mm0.551 in N/A 5 mm0.197 in N/A 23 mm0.906 in N/A Nitrile N/A
N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A
N/A RLS35
N/A 14 mm0.551 in N/A 6 mm0.236 in N/A 28 mm1.102 in N/A Nitrile N/A
N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A
N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A
N/A R2LS32
N/A 14 mm0.551 in N/A 4 mm0.157 in N/A 22 mm0.866 in N/A Nitrile N/A
N/A R2LS32
N/A 14 mm0.551 in N/A 5 mm0.197 in N/A 22 mm0.866 in N/A Nitrile N/A
N/A R2LS32
N/A 14 mm0.551 in N/A 6 mm0.236 in N/A 24 mm0.945 in N/A Nitrile N/A
N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A
N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A
101 - 125 of 1511 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »