CAD (0)
  • Cart is empty
V-Rings
26 - 50 of 100 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Seal Type

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Material

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

N/A VRS1
N/A 1.42 in36.068 mm N/A 1.3 in33.02 mm N/A 0.3 in7.62 mm N/A Nitrile
N/A VRS1
N/A 1.42 in36.068 mm N/A 1.3 in33.02 mm N/A 0.3 in7.62 mm N/A Fluoro-Elastomer
N/A VRS2
N/A 1.5 in38.1 mm N/A 1.42 in36.068 mm N/A 0.41 in10.414 mm N/A Nitrile
N/A VRS1
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.35 in8.89 mm N/A Nitrile
N/A VRS2
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.51 in12.954 mm N/A Nitrile
N/A VRS1
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
N/A VRS1
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.35 in8.89 mm N/A Nitrile
N/A VRS2
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.51 in12.954 mm N/A Nitrile
N/A VRS1
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
N/A VRS1
N/A 2.09 in53.086 mm N/A 1.89 in48.006 mm N/A 0.35 in8.89 mm N/A Nitrile
N/A VRS1
N/A 2.09 in53.086 mm N/A 1.89 in48.006 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
N/A VRS1
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.35 in8.89 mm N/A Nitrile
N/A VRS2
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.51 in12.954 mm N/A Nitrile
N/A VRS1
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
N/A VRS2
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.51 in12.954 mm N/A Fluoro-Elastomer
N/A VRS1
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.35 in8.89 mm N/A Nitrile
N/A VRS2
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.51 in12.954 mm N/A Nitrile
N/A VRS2
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.51 in12.954 mm N/A Fluoro-Elastomer
N/A VRS1
N/A 2.68 in68.072 mm N/A 2.48 in62.992 mm N/A 0.35 in8.89 mm N/A Nitrile
N/A VRS1
N/A 2.88 in73.152 mm N/A 2.68 in68.072 mm N/A 0.43 in10.922 mm N/A Nitrile
N/A VRS1
N/A 2.88 in73.152 mm N/A 2.68 in68.072 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
N/A VRS1
N/A 3.07 in77.978 mm N/A 2.88 in73.152 mm N/A 0.43 in10.922 mm N/A Nitrile
N/A VRS2
N/A 3.07 in77.978 mm N/A 2.88 in73.152 mm N/A 0.61 in15.494 mm N/A Nitrile
N/A VRS1
N/A 3.27 in83.058 mm N/A 3.07 in77.978 mm N/A 0.43 in10.922 mm N/A Nitrile
N/A VRS1
N/A 3.27 in83.058 mm N/A 3.07 in77.978 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
26 - 50 of 100 | Results Per Page | View | Unit of Measure
1 2 3 4