CAD (0)
  • Cart is empty
V-Rings
76 - 100 of 100 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Seal Type

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Material

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

N/A VRS3
N/A 8.27 in210.058 mm N/A 7.48 in189.992 mm N/A 0.98 in24.892 mm N/A Fluoro-Elastomer
N/A VRS1
N/A 8.27 in210.058 mm N/A 7.68 in195.072 mm N/A 0.57 in14.478 mm N/A Nitrile
N/A VRS1
N/A 9.25 in234.95 mm N/A 8.27 in210.058 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS3
N/A 9.25 in234.95 mm N/A 8.27 in210.058 mm N/A 0.41 in10.414 mm N/A Nitrile
N/A VRS1
N/A 10.43 in264.922 mm N/A 9.25 in234.95 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS3
N/A 10.43 in264.922 mm N/A 9.25 in234.95 mm N/A 0.41 in10.414 mm N/A Nitrile
N/A VRS1
N/A 11.42 in290.068 mm N/A 10.43 in264.922 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS1
N/A 11.42 in290.068 mm N/A 10.43 in264.922 mm N/A 0.98 in24.892 mm N/A Fluoro-Elastomer
N/A VRS1
N/A 12.2 in309.88 mm N/A 11.42 in290.068 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS3
N/A 12.2 in309.88 mm N/A 11.42 in290.068 mm N/A 0.41 in10.414 mm N/A Nitrile
N/A VRS3
N/A 12.2 in309.88 mm N/A 11.42 in290.068 mm N/A 0.41 in10.414 mm N/A Fluoro-Elastomer
N/A VRS3
N/A 13.19 in335.026 mm N/A 12.2 in309.88 mm N/A 0.41 in10.414 mm N/A Nitrile
N/A VRS1
N/A 13.19 in335.026 mm N/A 12.2 in309.88 mm N/A 0.98 in24.892 mm N/A Fluoro-Elastomer
N/A VRS3
N/A 14.37 in364.998 mm N/A 13.19 in335.026 mm N/A 0.41 in10.414 mm N/A Nitrile
N/A VRS4
N/A 17.91 in454.914 mm N/A 17.72 in450.088 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS1
N/A 20.87 in530.098 mm N/A 18.9 in480.06 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS3
N/A 20.87 in530.098 mm N/A 18.9 in480.06 mm N/A 0.41 in10.414 mm N/A Nitrile
N/A VRS4
N/A 20.28 in515.112 mm N/A 20.08 in510.032 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS4
N/A 21.85 in554.99 mm N/A 21.65 in549.91 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS4
N/A 22.64 in575.056 mm N/A 22.44 in569.976 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS4
N/A 25.98 in659.892 mm N/A 25.59 in649.986 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS1
N/A 29.33 in744.982 mm N/A 27.76 in705.104 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS1
N/A 30.91 in785.114 mm N/A 29.33 in744.982 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS4
N/A 33.26 in844.804 mm N/A 31.5 in800.1 mm N/A 0.98 in24.892 mm N/A Nitrile
N/A VRS4
N/A 55.71 in1415.034 mm N/A 54.72 in1389.888 mm N/A 0.98 in24.892 mm N/A Nitrile
76 - 100 of 100 | Results Per Page | View | Unit of Measure
1 2 3 4