CAD (0)
▾
Self-Aligning Housing Open End Covers
Self-Aligning Mounted Tapered Roller Bearings
Part Number |
Shaft Size |
Cover Diameter |
Flange Diameter |
Overall Width |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|
| ESAS T-5 15/16 | Shaft Size N/A 5 15/16 in | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-6 | Shaft Size N/A 6 in | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-6 7/16 | Shaft Size N/A 6 7/16 in | Cover Diameter N/A 13.63 in346.1 mm | Flange Diameter N/A 15 in381 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-6 1/2 | Shaft Size N/A 6.5 in | Cover Diameter N/A 13.63 in346.1 mm | Flange Diameter N/A 15 in381 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-170MM | Shaft Size N/A 170 mm | Cover Diameter N/A 13.63 in346.1 mm | Flange Diameter N/A 15 in381 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-6 15/16 | Shaft Size N/A 6 15/16 in | Cover Diameter N/A 13.63 in346.1 mm | Flange Diameter N/A 15 in381 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-7 | Shaft Size N/A 7 in | Cover Diameter N/A 13.63 in346.1 mm | Flange Diameter N/A 15 in381 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-180MM | Shaft Size N/A 180 mm | Cover Diameter N/A 13.63 in346.1 mm | Flange Diameter N/A 15 in381 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|