CAD (0)
▾
Zinc Plated Steel Shaft Collars - Imperial
Shaft Collars
- Lovejoy zinc plated steel shaft collars are precision machined for the best possible fit. Shaft collars are made from highest quality cold finished steel bar stock and zinc plated for corrosion resistance and outstanding appearance. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
1 2
Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Set Screw Thread Size (Dimension T) |
|---|---|---|---|---|---|---|
| 68514417507 | Description N/A LSC-2-SHAFT COLLAR | Outside Diameter N/A 3/8 in | Inside Diameter N/A 1/8 in | Dimension W N/A 1/4 in | Screw Size N/A 6-32 | Set Screw Thread Size (Dimension T) N/A 6-32 x 1/8 |
| 68514417508 | Description N/A LSC-3-SHAFT COLLAR | Outside Diameter N/A 7/16 in | Inside Diameter N/A 3/16 in | Dimension W N/A 1/4 in | Screw Size N/A 8-32 | Set Screw Thread Size (Dimension T) N/A 8-32 x 1/8 |
| 68514417509 | Description N/A LSC-4-SHAFT COLLAR | Outside Diameter N/A 1/2 in | Inside Diameter N/A 1/4 in | Dimension W N/A 5/16 in | Screw Size N/A 10-24 | Set Screw Thread Size (Dimension T) N/A 10-24 x 1/8 |
| 68514417510 | Description N/A LSC-5-SHAFT COLLAR | Outside Diameter N/A 5/8 in | Inside Diameter N/A 5/16 in | Dimension W N/A 5/16 in | Screw Size N/A 10-32 | Set Screw Thread Size (Dimension T) N/A 10-32 x 3/16 |
| 68514417511 | Description N/A LSC-6-SHAFT COLLAR | Outside Diameter N/A 3/4 in | Inside Diameter N/A 3/8 in | Dimension W N/A 3/8 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 3/16 |
| 68514417512 | Description N/A LSC-7-SHAFT COLLAR | Outside Diameter N/A 7/8 in | Inside Diameter N/A 7/16 in | Dimension W N/A 7/16 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 1/4 |
| 68514417513 | Description N/A LSC-8-SHAFT COLLAR | Outside Diameter N/A 1 in | Inside Diameter N/A 1/2 in | Dimension W N/A 7/16 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 1/4 |
| 68514417514 | Description N/A LSC-9-SHAFT COLLAR | Outside Diameter N/A 1 in | Inside Diameter N/A 9/16 in | Dimension W N/A 7/16 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 1/4 |
| 68514417515 | Description N/A LSC-10-SHAFT COLLAR | Outside Diameter N/A 1 1/8 in | Inside Diameter N/A 5/8 in | Dimension W N/A 1/2 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16- 18 x 1/4 |
| 68514417516 | Description N/A LSC-11-SHAFT COLLAR | Outside Diameter N/A 1 1/4 in | Inside Diameter N/A 11/16 in | Dimension W N/A 9/16 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 1/4 |
| 68514417517 | Description N/A LSC-12-SHAFT COLLAR | Outside Diameter N/A 1 1/4 in | Inside Diameter N/A 3/4 in | Dimension W N/A 9/16 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 1/4 |
| 68514417518 | Description N/A LSC-13-SHAFT COLLAR | Outside Diameter N/A 1 1/4 in | Inside Diameter N/A 13/16 in | Dimension W N/A 9/16 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 1/4 |
| 68514417519 | Description N/A LSC-14-SHAFT COLLAR | Outside Diameter N/A 1 1/2 in | Inside Diameter N/A 7/8 in | Dimension W N/A 9/16 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 5/16 |
| 68514417520 | Description N/A LSC-15-SHAFT COLLAR | Outside Diameter N/A 1 1/2 in | Inside Diameter N/A 15/16 in | Dimension W N/A 9/16 in | Screw Size N/A 5/16-24 | Set Screw Thread Size (Dimension T) N/A 5/16-24 x 1/4 |
| 68514417521 | Description N/A LSC-16-SHAFT COLLAR | Outside Diameter N/A 1 1/2 in | Inside Diameter N/A 1 in | Dimension W N/A 5/8 in | Screw Size N/A 5/16-24 | Set Screw Thread Size (Dimension T) N/A 5/16-24 x 1/4 |
| 68514417522 | Description N/A LSC-17-SHAFT COLLAR | Outside Diameter N/A 1 3/4 in | Inside Diameter N/A 1 1/16 in | Dimension W N/A 5/8 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 5/16 |
| 68514417523 | Description N/A LSC-18-SHAFT COLLAR | Outside Diameter N/A 1 3/4 in | Inside Diameter N/A 1 1/8 in | Dimension W N/A 5/8 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 5/16 |
| 68514417524 | Description N/A LSC-19-SHAFT COLLAR | Outside Diameter N/A 2 in | Inside Diameter N/A 1 3/16 in | Dimension W N/A 11/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 |
| 68514417525 | Description N/A LSC-20-SHAFT COLLAR | Outside Diameter N/A 2 in | Inside Diameter N/A 1 1/4 in | Dimension W N/A 11/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 |
| 68514417526 | Description N/A LSC-21-SHAFT COLLAR | Outside Diameter N/A 2 1/8 in | Inside Diameter N/A 1 5/16 in | Dimension W N/A 11/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 |
| 68514417527 | Description N/A LSC-22-SHAFT COLLAR | Outside Diameter N/A 2 1/8 in | Inside Diameter N/A 1 3/8 in | Dimension W N/A 3/4 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 |
| 68514417528 | Description N/A LSC-23-SHAFT COLLAR | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 7/16 in | Dimension W N/A 3/4 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 |
| 68514417529 | Description N/A LSC-24-SHAFT COLLAR | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 1/2 in | Dimension W N/A 3/4 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 |
| 68514417530 | Description N/A LSC-25-SHAFT COLLAR | Outside Diameter N/A 2 1/2 in | Inside Diameter N/A 1 9/16 in | Dimension W N/A 13/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 |
| 68514417531 | Description N/A LSC-26-SHAFT COLLAR | Outside Diameter N/A 2 1/2 in | Inside Diameter N/A 1 5/8 in | Dimension W N/A 13/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 |
1 2