CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
101 - 125 of 279 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22216 N/A 2.75 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 70 mm N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22217 N/A 70 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 70 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 70 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22216 N/A 70 mm N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 70 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 70 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 4 in70 mm N/A 8.46 in215 mm N/A 0.625 in16 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22217 N/A 70 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22216 N/A 70 mm N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 2.9375 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22217 N/A 2.9375 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 2.9375 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 2.9375 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22216 N/A 2.9375 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 2.9375 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 2.9375 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22217 N/A 2.9375 in N/A 9.47 in240.4 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 2.9375 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22216 N/A 2.9375 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 75 mm N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22217 N/A 75 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 75 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 75 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
101 - 125 of 279 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »